Part Number: N063-003 TAA
Accepts snap-in keystone jacks and couplers to help you manage your DIN-rail network cable application.
- Heavy-duty metal construction ideal for industrial Ethernet network applications
- 3 blank cutouts compatible with all keystone jacks and couplers
- Built-in mounting clip attaches to standard 35 mm DIN rail with no tools needed
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Organizes a Wide Variety of Ethernet Network Patch Cables in Your DIN-Rail Installation
This DIN-rail mounting module lets you manage network cable interconnectivity with three blank cutouts, which accommodate all snap-in keystone jacks and in-line couplers. Made from sheet metal with nickel plating, the N063-003 is quick and easy to install on a standard 35-millimeter DIN rail using the built-in mounting clip.
TAA-Compliant for GSA Schedule Purchases
The N063-003 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332276889 |
Technology | Cat5/5e; Cat6; Cat6a |
Firmware / Software Docs
Offset Ports | No |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | (3) KEYSTONE JACK CUTOUT |
PHYSICAL
Primary Form Factor | DIN-Rail |
Color | Silver |
Material of Construction | SUS304 & SPCC NI PLATE (STEEL) |
Total Number of Ports | 3 |
Shipping Dimensions (hwd / in.) | 2.10 x 4.50 x 8.00 |
Shipping Weight (lbs.) | 0.15 |
Unit Dimensions (hwd / in.) | 2.120 x 1.940 x 2.380 |
ENVIRONMENTAL
Operating Temperature Range | -13° to 122°F (-25° to 50°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 10% to 85% RH, (Non-Condensing) |
FEATURES & SPECIFICATIONS
All-in-One Kit | No |
DIN Mountable | Yes |
Keystone Jacks | Yes |
Built-in Cables | No |
Color-Coded Connections | No |
EIA/TIA 2/32 Spacing | No |
Down-Angled Ports | No |
Panel Applications | Ethernet |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N040-010-WH | Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA | |
N230-100 | Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack | |
N235-001-SH | Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA | |
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA | |
N455-000-BL-KJ | Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
A050-000-ST-KJ | RCA Female Audio to Screw Terminal Keystone Jack Kit, Red/White | |
P169-000-KPA-BK | Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black |
USB Panel Mount
Model Number | Description | |
---|---|---|
U060-000-KP-BK | USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
Couplers
Model Number | Description | |
---|---|---|
P164-000-KPA-BK | HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black | |
U325-000-IND | USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA |
Documents & Downloads
Declarations of Conformity
Product Images