Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Simplifies the permanent installation of PoE or PoE+ devices in above-ceiling applications where wall plates are impractical.
  • Cat6a STP patch cord rated for high-speed 10 Gbps communications
  • Supports Type 4 Power over Ethernet (PoE) and PoE++ up to 100 watts
  • Ideal for security cameras, WAPs, LEDs and other ceiling-mount PoE++ devices
  • Certified IEEE 802.3bt PoE++ cable saves you expense and effort of powering PoE devices individually
  • Carries CMR-LP5 certification for withstanding temperatures up to 167°F (75°C)
  • 3-year limited warranty

Features

Specifically Designed for Use in Surveillance and Other PoE Applications
This Cat6a surface-mount assembly is recommended for above-ceiling applications where the use of wall plates is impractical or otherwise not ideal. The 18-inch cable connects your Cat6a premise wiring to an IP camera, wireless access point (WAP), LED lighting scheme, sound equipment or other PoE+ device installed high on a wall, ceiling or any other location far from a convenient power outlet. One end features a 110 IDC punchdown connector for secure permanent installation.
Supports Power over Ethernet to Simplify Installation and Cut Down on Expenses
Because the N237A-P18N-WHSH supplies up to 100W of power to the connected Type 4 PoE or PoE++ device, it saves you the expense and effort of purchasing, connecting and installing new electrical wiring, outlets and individual power supplies.
CMR-LP Certified for Cable Installations with Increased Power Levels
UL's Limited Power (LP) certification indicates the N237A-P18N-WHSH has been evaluated to handle the marked current under installation scenarios without exceeding the temperature rating of the cable. This CMR-LP-certified cable provides a simple way to prepare installations for increased power levels without having to worry about susceptible issues caused by excessive heat.

Package Includes

  • N237A-P18N-WHSH Cat6a Junction Box Cable Assembly, 18 in., Blue
  • (2) Screws
  • (2) Cable ties
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332250520
Accessory TypeCable Assembly Kit
TechnologyCat6a
Country/RegionGlobal
Accessory ClassNetworking Accessories
CONNECTIONS
PoE Capability  100W (802.3bt)
PoE Power Budget (Watts)100
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
ColorBlue
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMR; CMR-LP; LP5
Cable ShieldingF/UTP
Cable Outer Diameter (OD)7.3 +/- 0.3mm
Cable Length (ft.)1.5
Cable Length (in.)18
Total Number of Ports0
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.