J-Hook Cable Support - 3/4”, Batwing, Galvanized Steel, 25 Pack
Model Number: NCM-JHC08-25 New
- Recommended for network and digital signage cabling above ceilings or below floors
- Made from galvanized steel designed to hold long lengths of cabling up to 60 lb.
- Offers stress-free support for wide range of cables, including fiber, A/V and Cat5e/6
- Built in anchor points allow use of cable ties to hold cables in place
- Package includes 25 batwing J-hooks that comply with TIA/EIA requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Neatly bundle cable above a drop ceiling or below a raised floor in your data center, network installation or digital signage setup
Package Includes
- (25) 3/4” J-Hooks, Batwing, Galvanized Steel
Specifications
OVERVIEW
UPC Code | 037332236050 |
PHYSICAL
Color | Silver |
Maximum Weight Capacity (lbs.) | 60 |
Unit Dimensions (hwd / in.) | 3.11 x 0.86 x 0.75 |
Unit Weight (lbs.) | 0.073 |
ENVIRONMENTAL
Operating Temperature Range | N/A |
Storage Temperature Range | N/A |
Relative Humidity | N/A |
CERTIFICATIONS
Certifications | Tested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N001-100-BK | Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Black, 100 ft. |
![]() |
N001-100-BL | Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Blue, 100 ft. |
![]() |
N201-100-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 100 ft. |
![]() |
N201-100-BL | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 100 ft. |
![]() |
N302-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 30M (100 ft.) |
![]() |
N304-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/ST), 30M (100 ft.) |
![]() |
N306-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) |
![]() |
N310-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/SC), 30M (100 ft.) |
![]() |
N320-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.) |
Model Number | Description | |
---|---|---|
![]() |
N201-100-BL | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 100 ft. |
![]() |
N201-100-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 100 ft. |
![]() |
N001-100-BL | Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Blue, 100 ft. |
![]() |
N001-100-BK | Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Black, 100 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.