Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

J-Hook Cable Support - 3/4”, Wall Mount, Galvanized Steel, 25 Pack

Model Number: NCM-JHW08-25 New


Galvanized wall-mount J-hooks help manage and organize category, fiber optic and other cables over long distances.
  • Recommended for network and digital signage cabling along walls and ceilings
  • Made from galvanized steel designed to hold long lengths of cabling up to 60 lb.
  • Offers stress-free support for wide range of cables, including fiber, A/V and Cat5e/6
  • Built in anchor points allow use of cable ties to hold cables in place
  • Package includes 25 wall-mount J-hooks that comply with TIA/EIA requirements

Features

J-Hooks: An Inexpensive Alternative to Cable Trays
These 3/4-inch wall-mount J-hooks are recommended for setting up network or digital signage installations that require cabling to be run along walls, ceilings and raised floors for long distances. Tripp Lite’s NCM-JHW08-25 comes with 25 wall-mount J-hooks.

Designed to Accommodate a Wide Assortment of Cable Types
Less expensive and more flexible than cable trays or ladder rack runways, these J-hooks accommodate Cat5e/6/6a, fiber optic, audio/video, coaxial and other cable types. They comply with TIA-56B-C, TIA-569-C and ISO/IEC 14763-2 requirements for structured cabling systems, making them a perfect accessory for contractors, IT staff and cable installers.

Made from Galvanized Steel to Provide Proper Long-Term Support
These easy-to-install J-hooks are made from 18-gauge galvanized steel with a zinc-plated finish. To give you an idea of their strength, they offer stress-free support for up to 10 Cat5e cables, 15 Cat6 cables or five Cat6a cables. Maximum weight capacity is 60 pounds. Built-in anchor points allow you to use cable ties (sold separately) to secure cabling in place.

Typical Applications

  • Neatly bundle cable along a wall, ceiling or raised floor in your data center, network installation or digital signage setup

Package Includes

  • (25) 3/4” J-Hooks, Wall Mount, Galvanized Steel
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236081
PHYSICAL
ColorSilver
Maximum Weight Capacity (lbs.)60
Unit Dimensions (hwd / in.)3.11 x 0.86 x 0.75
Unit Weight (lbs.)0.0556
ENVIRONMENTAL
Operating Temperature RangeN/A
Storage Temperature RangeN/A
Relative HumidityN/A
CERTIFICATIONS
CertificationsTested to RoHS, REACH. Compliant with TIA-56B-C, TIA-569-C, ISO/IEC 14763-2
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-100-BK | Network Cables & Adapters N001-100-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 100-ft.
N001-100-BL | Network Cables & Adapters N001-100-BL Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Blue, 100-ft.
N201-100-BK | Network Cables & Adapters N201-100-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 100-ft.
N201-100-BL | Network Cables & Adapters N201-100-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 100-ft.
N302-30M | Network Cables & Adapters N302-30M Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 30M (100-ft.)
N304-30M | Network Cables & Adapters N304-30M Duplex Multimode 62.5/125 Fiber Patch Cable (SC/ST), 30M (100-ft.)
N306-30M | Network Cables & Adapters N306-30M Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100-ft.)
N310-30M | Network Cables & Adapters N310-30M Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/SC), 30M (100-ft.)
N320-30M | Network Cables & Adapters N320-30M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100-ft.)

Resources & Downloads

support icon

Do you own a
NCM-JHW08-25

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.