Part Number: N042DAB-002V-IV TAA
Decora-style insert combines with compatible wall-mount faceplate for terminating premise audio/video, voice or data cable applications.
- Ideal for home theater, VoIP or Ethernet premise wiring installations
- Made with antibacterial material proven effective in inhibiting E. coli and staph
- Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
- High-impact plastic construction designed to blend in with your home/office décor
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Decora-Style Insert Connects Audio/Video, Voice and Data Cable Lines at the Wall
This vertical-style center insert combines with a compatible Decora-style wall plate (sold separately) to complete an in-wall wiring application, such as home theater (audio/video), VoIP phones (voice) and Ethernet (data). Any type of keystone jack, including those used in HDMI, DisplayPort, RCA, USB and Cat5e/6/6a installations, snaps easily into the cutouts for quick cable connection.
Provides Extra Protection Against Certain Bacteria
The N042DAB-002V-IV is constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph) and tested to ISO 22196:2011 standards. This added protection makes this cover plate an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable ivory-colored insert blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
TAA-Compliant for GSA Schedule Purchases
The N042DAB-002V-IV is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332269034 |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Global |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) KEYSTONE JACK CUTOUT |
PHYSICAL
Color | Ivory |
Material of Construction | Faceplate: ABS; Copper Pillars: Brass |
Total Number of Ports | 2 |
Unit Dimensions (hwd / in.) | 0.300 x 5.000 x 7.750 |
Finish | Gloss |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
FEATURES & SPECIFICATIONS
Antibacterial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
Couplers
Model Number | Description | |
---|---|---|
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) | |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) | |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |