Part Number: B126-1P1M-U-POC
Transmitter and receiver extend an HDMI signal via Cat5e/6/6a cable to a projector, monitor or TV up to 100 ft. away. Recommended for digital signs, classrooms, churches, offices and retail settings.
- Built-in Power over Cable (PoC) technology powers the receiver
- Supports high-definition video resolutions up to 1080p (@ 60 Hz)
- Supports 7.1-channel surround sound audio
- HDCP and 3D compliant
- Plug-and-play operation with no software or drivers required
- 1-year limited warranty
Overview
The B126-1P1M-U-POC HDMI over Cat5/Cat6 Extender Kit includes a transmitter and a low-profile receiver that work in tandem to extend an HDMI audio/video signal to a projector, monitor or television. The kit is recommended for digital signs, trade shows, classrooms, churches, offices, retail settings and other applications where the source is located farther than conventional cables allow.
HDMI cable (P568-Series) connects the audio/video source, such as a Blu-ray player, and optional local display to the transmitter's HDMI ports. Cat5e/6/6a cable connects the transmitter to the receiver's RJ45 port (for best results, use 24 AWG solid-wire Cat6 cable, such as N202-Series). The receiver plugs directly into the display's HDMI input port. Built-in PoC technology powers the receiver over Cat5e/6/6a cable, so no external power supply on the display side is needed.
The B126-1P1M-U-POC can extend a high-definition 1080p (at 60 Hz) signal up to 50 feet (15.2 meters) and a 1080i signal up to 100 feet (30.5 meters). In addition to crystal-clear video, the B126-1P1M-U-POC delivers full, rich audio up to 7.1-channel surround sound (multi-channel or PCM) and supports 3D and HDCP standards. Easy to set up with no software or drivers to install. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Transmitter extends HDMI A/V signal to low-profile receiver
- Recommended for digital signs, trade shows, classrooms, churches, offices, retail settings and other HDMI A/V applications
- Extends a 1080p (@ 60 Hz) signal up to 50-ft. (15.2 m) from source
- Extends a 1080i signal up to 100-ft. (30.5 m) from source
- Supports 7.1-channel surround sound (multi-channel or PCM) audio
- HDCP and 3D compliant
Easy to Set Up and Use
- Built-in Power over Cable (PoC) technology powers the receiver
- Transmitter and receiver connect with Cat5e/6/6a cable (for best results, use N202-Series)
- Transmitter connects to source and optional local display using HDMI cable, such as P568-Series
- LEDs indicate when units are receiving power or an HDMI signal
- Plug-and-play operation with no software or drivers required
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Source with HDMI and USB ports (if source has no USB port, a USB wall charger can be used)
- Display with HDMI port
Package Includes
- Transmitter unit
- Receiver unit
- USB Micro-B cable, 1-ft. (0.31 m)
- USB Micro-B cable, 3-ft. (0.91 m)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332201003 |
Product Type | Extender Kit |
Technology | HDMI; Cat5/5e; Cat6; POC |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 100 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1080i 125 ft. @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | 100 ft @ 1080i 50 ft @ 1080p |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound |
POWER
Power Source Type | USB |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Side B - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 1.52 x 0.85 x 0.81 |
Receiver Unit Weight (lbs.) | 0.03 |
Shipping Dimensions (hwd / in.) | 1.73 x 7.87 x 5.59 |
Shipping Weight (lbs.) | 0.44 |
Transmitter Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Transmitter Unit Weight (lbs.) | 0.1 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 50 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
USB Cables
Model Number | Description | |
---|---|---|
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images