Part Number: PDU3V602D354
This Model has been retired and has not been replaced. More information for the PDU3V602D354 is available on the model support page
Overview
When used with the PDU360AT6G60, the PDU3V602D354 supports up to 17.3kW total output with 27.8A balanced maximum full load per output phase combination (L1–L2, L2–L3, L3–L1) and 13.9A balanced maximum per breakered output load bank (C1–C6).
The 54 single-phase 12A 208V IEC-C13 outlets receive power from the connected ATS PDU. The outlets are interlaced to help you balance loads by spreading connections across the phase combinations throughout the rack. Each outlet is numbered and color-coded to help you keep track of connected devices and which phase combination powers each. Dual 2.5-foot power cords, each with a special eight-position plug, connect directly to the PDU’s rear receptacles.
The PDU3V602D354’s rugged all-metal housing mounts in compatible racks with no tools needed. Vertical 0U installation reduces cord clutter and improves airflow through the rack.
Features
- Compatible with PDU360AT6G60 and other select Tripp Lite 3-phase ATS PDUs
- Recommended for high-density equipment racks in data centers and server rooms
- Saves rack space, improves airflow and reduces cord clutter by locating outlets closer to connected devices
- Supports up to 17.3kW total output with 27.8A maximum per output phase combination and 13.9A max per breakered output load bank
- Heavy-duty 2.5 ft. power cords with proprietary 8-position plugs connect to ATS PDU
54 C13 Interlaced 208V Outlets
- Single-phase 12A IEC-C13 outlets help balance loads by spreading connections across phase combinations (L1–L2, L2–L3, L3–L1) throughout the rack
- Numbered and color-coded for easy ID of connected devices and which phase combination powers them
- 20A double-pole magnetic circuit breakers protect against overload
Installs Easily in 0U of Rack Space
- Preinstalled mounting buttons for toolless vertical rack-mounting in compatible racks
- Preinstalled grounding lug for connecting devices that require chassis ground
- Heavy-duty all-metal housing provides durability in demanding rack environments
Specifications
OVERVIEW
UPC Code | 037332192493 |
Accessory Type | 0U Strip for 3-Phase ATS PDU |
Accessory Class | PDU Accessories |
DISPLAY
Accessories (Included) | Mounting hardware |
INPUT
Input Phase | 3-Phase |
Maximum Input Amps | 48 |
Maximum Input Amps Details | 48A total 208V 3 Phase input (24A max per input cord) |
Input Cord Details | Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only |
Input Cord Length (ft.) | 2.5 |
OUTPUT
Output Capacity Details | Supports up to 17.3kW total output; 27.8A max per output phase (L1-L2, L2-L3, L3-L1), 13.9A max per breakered output load bank (C1-C6) when used with Tripp Lite's PDU360AT6G60 ATS; All configurations: 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (54) C13 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 7.28 x 7.68 x 79.53 |
Shipping Weight (lbs.) | 24.97 |
Unit Dimensions (hwd / in.) | 70.000 x 4.000 x 2.170 |
Unit Weight (lbs.) | 19 |
ENVIRONMENTAL
Operating Temperature Range | 0 to 50C (32 to 122F) |
Storage Temperature Range | -15C to 60C (5 to 140F) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P004-002-13A | PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 2 ft. (0.61 m), Black | |
P004-003-13A | PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 3 ft. (0.91 m), Black | |
P004-004-13A | PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 4 ft. (1.22 m), Black | |
P004-005-13A | PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 5 ft. (1.52 m), Black | |
P004-006-13A | PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 6 ft. (1.83 m), Black | |
P005-006-14LA | Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-006-14RA | Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
Documents & Downloads
Design Resources
Product Images