Part Number: SMART750RM1U
- .75kVA / 750VA / 600W line interactive 1U rack/vertical UPS, Sine wave output
- 120V output, Corrects brownouts and overvoltages from 83V to 147V
- 0.8 Power Factor, Front panel status LEDs
- Mounting brackets support 2 and 4 post installation
- 98% line-mode efficiency, 2 switched load banks
- USB, RS232, EPO and slot for Network Management Card options
- 120V NEMA 5-15P input, 6 NEMA 5-15R outlets
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
The SMART750RM1U 750VA/600W line-interactive sine wave UPS system offers complete power protection for critical network applications in a highly efficient 1U total rack/vertical configuration. Simultaneous-use network management interfaces include USB, RS-232 and slot for optional Network Management Card options. Line-interactive voltage regulation, network-grade surge suppression and long-lasting sine wave AC output during blackouts make this UPS ideal for advanced networking applications in data centers, computer rooms and network closets.
Features
- SMART750RM1U .75kVA / 750VA / 600 watt line interactive UPS
- 1U rack/vertical compatible form factor
- Included mounting brackets support 2 and 4-post rack-mount installation; Optional 4POSTRAILKIT1U is available for additional support
- NEMA 5-15P input; 6 5-15R output receptacles
- Installed depth of only 16.75 in. / 42.5cm
- Sine wave output in both AC and battery backup modes
- Line Interactive UPS provides Automatic Voltage Regulation / AVR to maintain 120V nominal output during brownouts to 83V and overvoltages to 147V without using battery power
- Full load efficiency rating of 98% saves energy and ensures cool operating temperatures
- Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual devices
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
- Compatible with UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
- 3 stage metered LEDs offer current monitoring and battery charge level
- Mains power and voltage regulation LEDs offer at-a-glance power status information
- Front panel switches support self-test and alarm cancel functions
- Field replaceable, hot-swappable internal UPS batteries
Specifications
OVERVIEW
UPC Code | 037332118813 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 7A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
Recommended Electrical Service | 15A 120V |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (kVA) | 0.75 |
Output Capacity (Watts) | 600 |
Output Capacity (kW) | 0.6 |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -21%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.9 min. (600W) |
Runtime Half Load (min.) | 13.2 min. (300W) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC64-1U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 107 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 450 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount; Vertical |
Rack Height | 1U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included mounting brackets provide front-rail installation in 2 or 4 post racks; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT1U & 4POSTRAILKITWM |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount full-depth ( 4POSTRAILKIT1U ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Vertical Mount Enclosures ( SRWF5U36 , SRWF5U , SRWF10UMOD ) |
Minimum Required Rack Depth (inches) | 20 |
Optional Mounting Accessory Notes | Optional 4POSTRAILKITWM enables installation in 4-port short-depth racks from 14.5 to 23.5 inches (368 to 597mm); Optional 4POSTRAILKIT1U enables installation in 4-post full-depth racks from 20.5 to 36 inches (521 to 914mm) |
Primary UPS Depth (mm) | 425 |
Primary UPS Height (mm) | 44 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 5.20 x 23.10 x 20.70 |
Shipping Weight (lbs.) | 34.10 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 1.75 x 17.5 x 16.75 |
UPS Power Module Weight (kg) | 13.61 |
UPS Power Module Weight (lbs.) | 30 |
Unit Weight (lbs.) | 30.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 38 |
AC Mode Efficiency Rating (100% Load) | 98% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 545 |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | TLNETCARD ; WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds AC to DC; 1 millisecond DC to AC |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC64-1U | 1U UPS Replacement 24VDC Battery Cartridge (1 Set of 4) for Select SmartPro UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount | |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall | |
PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA | |
PDUMH15NET | 1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 5-15P, 120V Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
4POSTRAILKIT1U | SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
- SMART750RM1U runtime chart
- Supplier’s Declaration of Conformity
- UPS Mounting Orientations / Orientaciones para la Instalación del UPS / Orientations de montage de l’onduleur / Варианты расположения ИБП при монтаже / USV-Montagepositionen
- Free 1-Year Warranty Extension with Registration
- Owner's Manual for SmartPro Rackmount UPS
- Product Datasheet
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- SMART750RM1U SmartPro Sine Wave UPS System
https://tripplite.eaton.com/video/smart750rm1u-smartpro-sine-wave-ups-system/48969 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images