Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local Metered 12.6kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount
  • Reports load current per-phase via set of 3 built-in current meters
  • Hubbell CS8365C 50A (3P+E) 208V 3 phase input; 6-ft. (1.83 m) line cord
  • 45 208V outlets total (36 C13, 9 C19)
  • Toolless button-mount installation; cord retention brackets included
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2-year limited warranty

Features

  • 12.6kW 3 phase 208V Local Metered Power Distribution Unit / PDU
  • Set of 3 built-in current meters continuously report load current in amps for all 3 output phases
  • Attached Hubbell CS8365C 50A (3P+E) 208V 3 phase input plug with 6 ft. / 1.8m cord
  • 0U, 70 in. / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 45 total 208V outlets (36 C13, 9 C19) arranged in three breakered single phase output load banks
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases

Package Includes

  • Local Metered PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332163868
PDU TypeLocal Metered
INPUT
Input Phase3-Phase
PDU Input Voltage208
Recommended Electrical ServiceThree-phase 50A 208V service
Maximum Input Amps35
Maximum Input Amps DetailsAgency de-rated to 35A continuous
PDU Plug TypeHUBBELL CS8365C 50A
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details12.6kVA (208V) total capacity; 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(36) C13; (9) C19
Output Nominal Voltage208V
Overload ProtectionThree 20A circuit breakers, 1 per outlet bank
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring of current for each output phase (20A balanced max per L1-L2, L2-L3 and L3-L1); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
Front Panel LCD DisplaySet of 3 digital current meters report current in amps for each output phase
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.00 x 10.00 x 77.30
Shipping Weight (lbs.)21.40
Unit Dimensions (hwd / in.)70.000 x 2.200 x 2.650
Unit Weight (lbs.)14.5
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 140°F (-30° to 60°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); NOM (Mexico); UL 62368-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P047-006 P047-006 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.