Part Number: 3SP9
Durable all-metal industrial power strip distributes power to appliances, power tools, lights and other heavy-duty electrical equipment in industrial and commercial settings.
- 3 NEMA 5-15R outlets with 1.75 in. center-to-center spacing
- 15A resettable circuit breaker
- Lighted on/off switch with transparent safety cover
- Heavy-duty all-metal housing
- 9-ft. (2.74 m) power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The 3SP9 3-Outlet Industrial Power Strip is the perfect power distribution solution for appliances, power tools, lighting and other electrical equipment in both industrial and commercial settings. Its rugged all-metal housing is designed for demanding environments, making it ideal for a factory floor, warehouse, server room or commercial space. Keyhole mounting tabs let you install the 3SP9 wherever convenient—on a wall, floor, workbench or under a counter.
Three NEMA 5-15R outlets are arranged in standard 1.75-inch center-to-center spacing for easy connection to equipment. A built-in unfiltered electrical pass through makes the 3SP9 ideal for distributing alternate waveform power from a UPS system or generator to connected equipment. The long nine-foot (2.7-meter) power cord with NEMA 5-15P plug lets the 3SP9 be mounted away from the power source for maximum convenience and flexibility.
A built-in 15A circuit breaker detects dangerous overloads that could damage valuable equipment and immediately shuts down the 3SP9. A transparent switch cover protects against accidental shutdowns. A lighted on/off switch confirms at a glance that the power strip is operating.
Features
- Ideal for powering appliances, power tools, lighting and other electrical equipment
- 3 NEMA 5-15R outlets with 1.75 in. center-to-center spacing
- 9-ft. (2.74 m) power cord with NEMA 5-15P plug
- Meets UL1363 (USA) and cUL (Canada) certifications
Premium Safety Features
- 15A resettable circuit breaker prevents dangerous overloads
- Transparent switch cover eliminates accidental shutdowns
- Lighted on/off switch confirms operation at a glance
Unfiltered Electrical Pass Through
- Distributes alternate waveform power from UPS system or generator to connected equipment
Heavy-Duty All-Metal Housing
- Designed for demanding environments, such as factories, warehouses, server rooms and commercial spaces
- 8.6 in. length for minimal footprint
- Keyhole mounting tabs for installation on a wall, floor, workbench or under a counter
Specifications
OVERVIEW
UPC Code | 037332189653 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 9 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
Outlet Orientation | Single row of 3 |
Outlet Spacing | 1.75 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
PHYSICAL
Color | Gray |
Material of Construction | Metal |
Power Cord Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 5.70 x 10.20 |
Shipping Weight (lbs.) | 1.90 |
Unit Dimensions (hwd / in.) | 1.500 x 8.750 x 2.500 |
Outlet Spacing | 1.75 in. |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images