Part Number: UVR-05M-CA-AOC New
Connects your Quest or Quest 2 headset to a compatible gaming computer for realistic virtual reality gameplay.
- Fiber optic cable connects the USB-C input on a VR headset to a computer’s USB-A port
- Allows exciting digital gameplay while simultaneously charging the headset during use
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Lightweight 5-meter cable gives you plenty of room to move around while connected
- Slim right-angle USB-C plug connects securely to avoid disconnection during gaming
- 3-year limited warranty
Features
Virtual Reality Active Optical Cable Allows Digital Gaming and Charges Your VR Headset
The lightweight UVR-05M-CA-AOC connects a VR headset, such as a Meta Quest 2 or Oculus Quest 2, to the USB-A port on a PC or laptop. The USB-A to USB-C (M/M) cable not only allows action-filled online gaming, but it also charges the headset during use, so you’ll never have to worry about it running out of power in the middle of a game. It’s plug and play with no software to download, so you can get started right away.
Compatible with Fast USB 3.2 Gen 1 Speeds
The UVR-05M-CA-AOC supports 5 Gbps data transfer rates, allowing you to access digital libraries of video games and applications that can only be operated while the headset is connected to a PC or laptop. The active optical cable is capable of charging a VR headset, smartphone or other USB-C device with up to 18W of power.
Extra Length Gives You Plenty of Room to Maneuver
The five-meter (16.4-foot) fiber optic cable weighs less than one pound, making it highly flexible for effortless movement without snagging during intense gameplay. The right-angle USB-C plug provides a secure connection to the headset and prevents accidental disconnections that can ruin your VR session.
System Requirements
- VR headset, such as Meta Quest or Meta Quest 2, or other USB-C device
- Host PC or laptop with USB-A port (USB 3.2 Gen 1 compatibility required to attain USB 3.2 Gen 1 speeds)
Package Includes
UVR-05M-CA-AOC VR Link Cable for Meta Quest 2, 5 m (16.4 ft.)
Specifications
OVERVIEW
UPC Code | 037332284150 |
Technology | Thunderbolt; USB 3.x |
Cable Type | Active |
INPUT
Maximum Input Amps | 3.0 |
Maximum Input Watts | 18 |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB C (MALE) - RIGHT ANGLE |
Connector Plating | Nickel |
Contact Plating | Nickel |
Connector Style | Angled |
Angled Connector | Yes |
PHYSICAL
Color | Black |
Material of Construction | ALUMINUM (SHELL HOUSING), PVC (CABLE) |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5MM |
Wire Gauge (AWG) | 28/30 |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 72.1 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.19 |
Unit Dimensions (hwd / in.) | 10.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 10% to 85% RH, Non-Condensing |
Power Provided to Connected Device(s) | Supports maximum current of 3A, with a typical current of 1.5A. Supports voltages of 5V, 9V, 12V |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Angled Plug | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
P350-10N-10 | Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack |
Documents & Downloads
Declarations of Conformity
Product Images