Part Number: UR030-003-UPB
This Model has been retired and replaced by UR030-003-RAB. More information for the UR030-003-UPB is available on the model support page
Overview
Features
- Universal / Reversible "A" connector plugs in any direction
- Up-Angle Mini B connector ideal in situations where space is at a premium, and reduces stress / excessive bending on the cable
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, Cell Phones, PDA's, etc with 5-Pin Mini-B USB connectors
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Nickel plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable with Mini-B 5-Pin connector
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- 3-ft. (0.91 m) USB2.0 Universal / Reversible A to Up-Angle Mini-B Device Cable (A Male to 5Pin Mini-B Male)
Specifications
OVERVIEW
UPC Code | 037332182111 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images