Part Number: T100-001
Customize your own cables with this tool that crimps, strips and cuts.
- Terminates RJ11, RJ12 and RJ45 modular plugs
- Strips flat and round cable
- Cuts cable
- Sturdy construction for long life
- Easy-grip handle
- 3-year limited warranty
Overview
The T100-001 Crimping Tool is a heavy-duty multi-connector tool that lets you customize your own network or telecom cables. Terminating 4-wire RJ11, 6-wire RJ12 and 8-wire RJ45 modular plugs is as easy as squeezing the easy-grip handle. The tool’s embedded blades strip flat modular cable and round network cable, such as Cat5e and Cat6, and cut cable as well.
Features
- Terminates 4-wire RJ11, 6-wire RJ12 and 8-wire RJ45 modular plugs
- Strips flat modular and round network cable, such as Cat5e and Cat6
- Single blade cuts cable cleanly
- Sturdy construction designed to last a long time
- Easy-grip handle feels comfortable in your hand
Specifications
OVERVIEW
UPC Code | 037332190338 |
Accessory Type | Tool |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Blue; Gray |
Shipping Dimensions (hwd / in.) | 8.26 x 3.15 x 1.81 |
Shipping Weight (lbs.) | 0.75 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N020-01K-BL | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA | |
N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N028-01K-GY | Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) | |
N222-01K-BL | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA | |
N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA | |
N224-01K-GY | Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N030-010 | RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable, 10-Pack | |
N030-100 | RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack | |
N030-100-FL | RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack | |
N031-050 | Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA | |
N230-100 | Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack |