Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VoIP UPS Finder

This calculator will recommend UPS battery backup options for a network closet supporting Voice over IP (VoIP) phones and related equipment. In the event of a power outage, phones and equipment will remain up and running for the prescribed amount of time. In addition to VoIP, it can also be used to size battery backup for IP camera, wireless access points (WAP), access control devices and other powered IP devices.

Important Note: This calculator will help you estimate power requirements for a single network closet and not total power requirements for an entire facility. Use this calculator to get recommendations for each closet, then combine the results to arrive at a comprehensive VoIP battery backup plan.

Watts
Watts

Allowance for Future Growth (% of Total Load)

Watts
Minimum Runtime:
minutes

Note:  For runtimes over 2 hours (120 minutes), please contact a VoIP application specialist by email or call 1 888.447.6227 for assistance with UPS selection.

Get our Free VoIP E-Book!

Considering a VoIP project or already working on one? Download Tripp Lite's free VoIP
e-book, with important tips on preparing your network closets to handle VoIP hardware.

Download

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.