Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Packs

3-Phase

Phase
  • Single-Phase
  • 3-Phase
Form Factor
  • Rack
  • Rack/Tower
  • Tower
  • DIN Rail 35mm
DC Voltage
  • 12
  • 18
  • 24
  • 36
  • 48V
  • 48
  • 72
  • 240
  • 192
  • 96
  • 5V (USB type A), 9V Battery, 12V (CLA Adapter)
  • +/-120V DC
  • 24V DC
  • 48V DC
  • +/- 120VDC
  • ±120 VDC
  • 0
  • 360
  • 180
  • 120 per battery string
  • 60 VDC per pack, 120 VDC full string
  • BATTERY: 24
  • MPPT PV: 30-115VDC
  • BATTERY: 48. MPPT PV: 120-450
  • 15
  • 30
  • 348
  • +/- 240VDC
  • +/- 240
  • 240VDC
  • ±240VDC
  • ±144VDC
  • ±120VDC
  • +/-240V DC
  • +/- 144VDC
Rack Height
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
loading gif

Need Help Finding a 3-Phase UPS Battery Pack?

Tripp Lite's UPS battery packs provide extended runtime when connected to expandable 3-phase UPS systems in IT applications requiring high capacity, high availability and longer runtime.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.