Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA USA-19HS

Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA

More Info
Check Prices
OVERVIEW
Device Compatibility
Printer; Router; Scanner
Technology
USB
Country/Region
Global
Host Connector
USB A (MALE)
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.8mm
Wire Gauge (AWG)
28
Cable Length (ft.)
1
Cable Length (in.)
36
Total Number of Ports
2
Unit Dimensions (hwd / in.)
0.950 x 1.630 x 3.070
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Compatibility
DB9 (Female)
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Certifications
EN 55024; EN 55032
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
 
TAA USA-49WG

USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port

More Info
Check Prices
OVERVIEW
 
 
 
 
INPUT
 
CONNECTIONS
Side A - Connector 1
(4) DB9 (MALE)
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.799 x 6.000 x 3.000
Unit Weight (lbs.)
0.35
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
Product Overview
Keyspan-by-Tripp Lite 4-Port USB Serial Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.