Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


UR050-001-24-10

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft. (0.31 m)

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1
REVERSIBLE USB A (MALE)
Side B - Connector 1
MICRO-USB B (MALE)
PHYSICAL
Color
Black
Wire Gauge (AWG)
28/24
Cable Length (ft.)
1
ENVIRONMENTAL
Operating Temperature Range
-10/+75° C (14 to 167° F)
Storage Temperature Range
-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
UR050-001-DNB

Universal Reversible USB 2.0 Cable (Reversible A to Down-Angle 5Pin Micro B M/M), 1 ft.

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1
REVERSIBLE USB A (MALE)
Side B - Connector 1
MICRO-USB B (MALE)
PHYSICAL
Color
Black
 
Cable Length (ft.)
1
ENVIRONMENTAL
Operating Temperature Range
-10/+75° C (14 to 167° F)
Storage Temperature Range
-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
UR050-001-RAB

Universal Reversible USB 2.0 Cable (Reversible A to Right-angle 5Pin Micro B M/M), 1 ft. (0.31 m)

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1
REVERSIBLE USB A (MALE)
Side B - Connector 1
MICRO-USB B (MALE)
PHYSICAL
Color
Black
 
Cable Length (ft.)
1
ENVIRONMENTAL
Operating Temperature Range
-10/+75° C (14 to 167° F)
Storage Temperature Range
-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
UR050-001-UPB

Universal Reversible USB 2.0 Cable (Reversible A to Up-Angle 5Pin Micro B M/M), 1 ft. (0.31 m)

More Info
OVERVIEW
Technology
USB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1
REVERSIBLE USB A (MALE)
Side B - Connector 1
MICRO-USB B (MALE)
PHYSICAL
Color
Black
 
Cable Length (ft.)
1
ENVIRONMENTAL
Operating Temperature Range
-10/+75° C (14 to 167° F)
Storage Temperature Range
-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.