Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U420-003-G2-FL

USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
INPUT
Maximum Input Amps
2.3
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
TPE
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
1.2*11.0MM
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U420-16N-G25AFL

USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 16 in. (40.6 cm)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
INPUT
Maximum Input Amps
5
Maximum Input Watts
100
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
TPE
Cable Jacket Color
Black
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
1.2*11.0MM
Wire Gauge (AWG)
30
Cable Length (ft.)
1.3
Cable Length (in.)
16
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U420-20N-G2-5A

USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 20-in. (50.8 cm)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
INPUT
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
 
Cable Outer Diameter (OD)
5.2MM
 
Cable Length (ft.)
1.7
Cable Length (in.)
20
Unit Packaging Type
Polybag
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U428-06N-F

USB-C to USB-A Adapter (M/F), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt; USB 3.x
Cable Type
Passive
INPUT
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
 
Cable Outer Diameter (OD)
4.5MM
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Cable Jacket Rating
VW-1
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.