Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U330-10M-1

USB 3.2 Gen 1 Active Extension Repeater Cable (A M/F), 10 m (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Cable Type
Active
INPUT
Bus Powered
Yes
 
 
 
 
 
 
 
 
POWER
USB Power Delivery (PD) Charging Support
No
 
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB A (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0mm
Cable Length (ft.)
32.8
Unit Packaging Type
Polybag
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Power Provided to Connected Device(s)
900mA VIA ADDITIONAL USB-A CONNECTOR
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
COMMUNICATIONS
 
 
 
TAA B202-150

1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA

More Info
Check Prices
OVERVIEW
 
 
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
Power Over Cable (PoC) Support
No
 
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
 
 
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
PHYSICAL
 
 
 
 
 
 
Color
Black
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
 
Relative Humidity
20 to 90%
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
HDR Support
No
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
TAA B203-101-PNP

1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164.04 ft. (50M), TAA

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
PHYSICAL
 
 
 
 
 
 
Color
Black
Material of Construction
PVC
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
 
Relative Humidity
20 to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
Recommended Category Cable
Cat6
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
HDR Support
No
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
USB Extension Support
No
TAA B203-101-PNPINT

1-Port USB over Cat5/Cat6 Extender Kit - Plug and Play, International Plug Adapters, 164 ft. (50 m)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
 
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
100-240V, 50/60Hz, 0.35A
Input Current
5V 2A
POWER
 
 
 
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
PHYSICAL
 
 
 
 
 
 
Color
Black
Material of Construction
Plastic
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.18
Receiver Unit Dimensions (hwd / in.)
0.94 x 2.4 x 2.04
Receiver Unit Weight (kg)
0.08
Receiver Unit Weight (lbs.)
0.17
Transmitter Unit Dimensions (hwd / cm.)
2.4 x 5.5 x 3.45
Transmitter Unit Dimensions (hwd / in.)
0.94 x 2.17 x 1.36
Transmitter Unit Weight (kg)
0.08
Transmitter Unit Weight (lbs.)
0.17
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
 
 
Relative Humidity
0 to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
No
Recommended Category Cable
Cat6
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
External Power Supply Certifications
CCC; CE; DOE; FCC; GS; LPS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
 
COMMUNICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.