Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


U280-010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

 
(10) 2.4A
USB
5V 21A
Black
2.20 x 11.80 x 6.20
2.10
PC
1.9 x 6.9 x 5.1
Box
1.25
10
NEMA 5-15P
(10) USB A (FEMALE)
 
 
USB
 
 
UL Listed
UL 60950-1:2007 R12.11, CAN/CSA-C22.2 No. 60950-1-07+A1:2011, IEC 60950-1, EN 55022: 2010+AC: 2011, EN55024: 2010, FCC 47 SFR Part 15 SubPartB, ANSI C63.4, RoHS, REACH
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
C13 to NEMA 5-15P
50/60Hz
 
120V (1.4A) / 230V (0.7A)
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
5% to 90% RH, Non-Condensing
 
105W (Operating) 1.7W (Standby)
 
U280-005-ST

5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 4A
(5) 2.4A
USB
12V 4A
Black
2.70 x 6.00 x 10.10
1.70
PC
0.79 x 6.6 x 4.9
Box
1.3
5
NEMA 1-15P (NON-POLARIZED)
(5) USB A (FEMALE)
 
 
USB
 
 
 
Tested to FCC, RoHS, REACH
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.5A
12V / 4A
 
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
 
 
 
1
 
Blue (Power)
41 to 95 F (5 to 35 C)
-4 to 122 F (-20 to 50 C)
20% to 80% RH, Non-Condensing
 
12.7W (Operating) 0.23W (Standby)
 
U280-004-WS3C1

4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports

 
(3) 2.4A; (1) 3A / 2A / 1.5A
USB
 
Black
1.60 x 6.40 x 5.10
0.80
 
3.6 x 3.0 x 1.1
 
0.49
4
NEMA 1-15P (NON-POLARIZED)
USB C (FEMALE)
 
(3) USB A (FEMALE)
USB
 
 
UL Listed
 
2-year limited warranty
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
C7 to NEMA 1-5P
50/60Hz
 
 
 
32°F to 104°F / 0°C to 40°C
-4°F to 176°F / -20°C to 80°C
5% to 90% RH, NON-CONDENSING
 
 
 
U222-004

4-Port USB 2.0 Ultra-Mini Hub

 
(4) 1.2A
 
 
Black
1.00 x 3.90 x 5.30
0.20
 
 
 
 
4
USB A (MALE)
(4) USB A (FEMALE)
 
 
USB 2.0 (High Speed); USB
 
 
USB 2.0 Certified
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Black; White
8.90 x 5.60 x 2.50
 
ABS
0.94 x 3.4 x 2.7
Clamshell
0.2
7
USB B (FEMALE)
(7) USB A (FEMALE)
Nickel
 
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
No
Tested to CE, FCC, RoHS, REACH
 
3-year limited warranty
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.5A
5V / 2.5A
5
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL; RoHS
No
 
 
 
 
Red (Power)
32 to 104 F (0 to 40 C)
14 to 176 F (-10 to 80 C)
0% to 90 RH, Non-Condensing
8.5 BTU/Hr
 
 
 
 
 
 
Black
2.10 x 3.10 x 7.50
0.70
ABS
0.6 x 6.5 x 1.3
Box
0.14
7
USB MINI-B 5-PIN (FEMALE)
(7) USB A (FEMALE)
Nickel
 
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
No
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.4A
5V / 2A
4
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
DOE; FCC; UL
No
 
 
 
 
Blue (Power)
32 to 158 F (0 to 70 C)
14 to 194 F (-10 to 90 C)
10% to 90 % RH, Non-Condensing
1 BTU/Hr
0.3
5V 0.5A (2.5W) Output per USB port
 
 
 
 
Black
2.20 x 3.20 x 9.10
0.70
ABS
0.6 x 8.6 x 1.3
Box
0.2
10
USB A (FEMALE)
(10) USB A (FEMALE)
Nickel
 
USB 2.0 (High Speed); USB
USB 2.0 (up to 480 Mbps)
No
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 0.9A
5V / 4A
4
OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
DOE; FCC; UL
No
 
 
 
 
Blue (Power)
32 to 158 F (0 to 70 C)
14 to 194 F (-10 to 90 C)
10% to 90 % RH, Non-Condensing
1.9 BTU/Hr
0.55
5V 0.5A (2.5W) Output per USB port
U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

 
(1) 1A; (1) 2.1A
USB
 
White
5.90 x 3.90 x 0.50
0.04
 
 
 
 
2
Car Cigarette Lighter
(2) USB A (FEMALE)
 
 
USB
 
 
 
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.