Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U209-006-2

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
0.50
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
(2) DB9 (MALE)
Connector Plating
Nickel
 
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
6
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U209-30N-IND

USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30-in. (76.2 cm)

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
INPUT
Bus Powered
Yes
POWER
 
CONNECTIONS
 
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
PCB, PVC
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (ft.)
2
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
Cable Length (in.)
30
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
Yes
Remote Wakeup Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.