Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


HT10DBS

Isobar 10-Outlet Home/Business Theater Surge Protector, 8 ft. Cord with Right-Angle Plug, 3840 Joules, LEDs, Metal Housing

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
150000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(10) 5-15R
Circuit Breaker (amps)
12
Transformer Accommodation
(6) Yes
Right-Angle Outlets
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and illuminated 2 position on/off power switch
Diagnostic LED Details
Built-in LEDs confirm line power, protection and ground status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = instantaneous CM = < 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330V - UL verified
EMI / RFI Filtering
Up to 60 dB
Isolated Filter Banks
Yes
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
Yes
Cable (Coax) Protection Details
3 line
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
Yes
PHYSICAL
Material of Construction
Metal
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 355.09 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)
Distance between horizontal standard outlets = 39.45mm; Distance between horizontal transformer outlets = 53mm; Distance between vertical outlets = 38.76mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.500 x 14.500 x 3.500
Unit Weight (lbs.)
3.5
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449; UL 497A
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$500,000 Ultimate Lifetime Insurance 
TLP1008TELTV

Protect It! 10-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 3345 Joules, Tel/Modem/Coaxial Protection

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
135000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(10) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(8) Yes
Right-Angle Outlets
No
Overload Protection
15A resettable circuit breaker
Outlet Orientation
Two rows of outlets, including 4 widely spaced for transformers
Outlet Safety Covers Detail
Includes built-in sliding outlet safety covers
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two-position on/off power switch
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3345
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
400V - UL Verified
EMI / RFI Filtering
Up to 40 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
Yes
Cable (Coax) Protection Details
1 line
Network (Ethernet) Protection
No
Telephone/DSL Protection
Yes
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
108 mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 28.4mm; Between Standard and Transformer Outlets = 56.8mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
11.800 x 5.300 x 1.800
Unit Weight (lbs.)
2.2
 
 
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 497A; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$150,000 Ultimate Lifetime Insurance 
TLP1208SAT

Protect It! 12-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 2880 Joules, Tel/Modem/Coaxial/Ethernet Protection

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
216000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Plug Features
Right Angle (36D)
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(8) Yes
Right-Angle Outlets
No
 
Outlet Orientation
Single row of 8, plus a second row of 4 for transformer accommodation
Outlet Safety Covers Detail
Includes built-in sliding outlet safety covers
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2-position red illuminated on/off power switch
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
Audible Alarm
Audible alarm sounds to indicate damage to suppression components
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2880
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330/400/400
EMI / RFI Filtering
Up to 40 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
Yes
Cable (Coax) Protection Details
1 line (2.2 GHz Bandwidth)
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
Yes
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Housing Color
Black
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 152 mm; Distance between vertical tabs = 41.6 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.510 x 4.860 x 12.040
Unit Weight (lbs.)
2.02
Input Cord Color
Black
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
FCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TLP808NETG

Eco-Surge 8-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 2160 Joules, Diagnostic LEDs

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Input Cord Gauge Type
14 gauge; SJT
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Maximum Surge Amps
144000
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Plug Features
Right Angle (36D)
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(6) Yes
Right-Angle Outlets
No
 
Outlet Orientation
Single row of 5, plus a second row of 3 for transformer accommodation
 
Output Capacity (Watts)
1800
Outlet Details
Includes built-in sliding safety covers
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
2160
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering
Up to 40 dB
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details
1 line
Cable (Coax) Protection
No
 
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
Yes
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Housing Color
Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal slots = 75 mm; Distance between vertical slots = 41.6 mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle Color
Green; gray
Unit Dimensions (hwd / in.)
1.510 x 4.860 x 9.550
Unit Weight (lbs.)
1.87
Input Cord Color
Gray
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Green Energy-Saving Features
Power saving auto-shutoff ECO outlets
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$150,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.