Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR2POST

45U SmartRack 2-Post Open Frame Rack, 800 lbs (362.9 kgs) Capacity - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Extra Deep
EIA Mounting Rails
12-24 threaded and numbered vertical mounting rails
Mounting Holes or Slots
Yes
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
84.010 x 20.300 x 13.500
Unit Weight (lbs.)
29
Weight Capacity - Stationary (lbs.)
800
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR2POSTDP12HD

SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 12-Inch Deep

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Server; UPS
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Deep
EIA Mounting Rails
12-24 threaded vertical mounting rails
Mounting Holes or Slots
Yes
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
85.830 x 20.300 x 13.500
Unit Weight (lbs.)
92.00
Weight Capacity - Stationary (lbs.)
2000
Number of Vertical Mounting Rails
2
Assembly Required
Yes
Mounting Details
Pre-tapped #12-24 EIA mounting holes front and back for standard 19" rack-mounting, Toolless button keyhole mounting slots, strap/cable tie anchors, can be bolted to the floor
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Built-in Cable Management
Yes
Extra Wide
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Product Certifications
IEC 60297-3
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR2POSTDP24HD

SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 24-Inch Deep

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Patch Panel; Server; UPS
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Deep
EIA Mounting Rails
12-24 threaded vertical mounting rails
Mounting Holes or Slots
Yes
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
85.830 x 20.300 x 26.000
Unit Weight (lbs.)
134.00
Weight Capacity - Stationary (lbs.)
2000
Number of Vertical Mounting Rails
2
Assembly Required
Yes
Mounting Details
Pre-tapped #12-24 EIA mounting holes front and back for standard 19" rack-mounting, Toolless button keyhole mounting slots, strap/cable tie anchors, can be bolted to the floor
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Built-in Cable Management
Yes
Extra Wide
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Product Certifications
IEC 60297-3
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.