Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PSCLAMP2

Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Material of Construction
Metal
Mounting Holes or Slots
No
Cable Management
Bar
Unit Weight (lbs.)
0.530
 
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PSHGCOVERKIT

Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Outlet Cover
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Material of Construction
Plastic
Mounting Holes or Slots
No
 
Unit Weight (lbs.)
0.19
Unit Dimensions (hwd / in.)
0.340 x 3.000 x 4.000
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
PSSS2C

Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
 
Right-Angle Outlets
No
PHYSICAL
Color
Black
Material of Construction
Steel
Mounting Holes or Slots
No
 
Unit Weight (lbs.)
0.56
Unit Dimensions (hwd / in.)
4.800 x 1.700 x 1.600
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
SREXTENDER

SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Rack Accessories
INPUT
 
 
OUTPUT
 
 
PHYSICAL
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.