Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDUMH16HV

3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (8 C13, 2 C19) IEC-309 16A Blue, 8 ft. (2.43 m) Cord, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 16/20A 230/208V service
Maximum Input Amps
16
PDU Plug Type
IEC-309 16A BLUE (2P+E)
Input Cord Length (ft.)
8.2
OUTPUT
Output Capacity Details
3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) C13; (2) C19
Output Nominal Voltage
208/230V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital display reports total PDU output current in amps
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount. Includes mounting accessories for 2-4 post racks
Minimum Required Rack Depth (inches)
10
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 6.500
Unit Weight (lbs.)
6.8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Front panel grounding lug
STANDARDS & COMPLIANCE
Product Certifications
IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDUMV16HV

3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (32-C13, 6-C19), IEC309 16A Blue 16A, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 16/20A 230/208V service
Maximum Input Amps
16
PDU Plug Type
IEC-309 16A BLUE (2P+E)
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(32) C13; (6) C19
Output Nominal Voltage
208/230V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 2.250 x 3.750
Unit Weight (lbs.)
5.3
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.