Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P580003

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.

3
Black
9.10 x 7.20 x 0.10
0.14
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
P580006

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.

6
Black
9.00 x 7.00 x 0.50
0.25
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
P580010

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.

10
Black
9.00 x 7.00 x 0.50
0.35
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
P580015

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft.

15
Black
9.10 x 7.20 x 0.10
0.65
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
DisplayPort
Lifetime limited warranty
P582006

DisplayPort to HDMI Cable Adapter (M/M), 6 ft.

6
Black
7.00 x 9.00 x 0.50
0.26
DISPLAYPORT (MALE)
HDMI (MALE)
HDMI; DisplayPort
3-year limited warranty
P582006HDV2A

DisplayPort 1.2a to HDMI Active Adapter Cable, Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K @ 60 Hz (M/M), 6 ft.

6
Black
0.50 x 7.00 x 9.00
0.30
DISPLAYPORT (MALE)
HDMI (MALE)
HDMI; DisplayPort
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.