Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P137-06N-DVI-V2

Keyspan Mini DisplayPort to DVI Active Adapter Video Converter, DP ver 1.2 (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
INPUT
 
ENVIRONMENTAL
 
 
 
 
P137-06N-H2V2

Keyspan Mini DisplayPort to HDMI Active Adapter/Video Converter (M/F) - 4K 60 Hz, DP 1.2, HDCP 2.2, White, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
INPUT
 
ENVIRONMENTAL
 
 
 
 
P137-06N-HD-UHD

Keyspan Mini DisplayPort to HDMI Active Adapter Video Converter (M/F) - 4K, DP1.2, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Color Depth
36-bit Deep Color
INPUT
 
ENVIRONMENTAL
 
 
 
 
P137-06N-HDV

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
PHYSICAL
Color
Black
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
INPUT
Product Length (in.)
6.00
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.