Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA P134-000

DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Device Compatibility
Computer; DVR; Laptop; Monitor/HDTV; Projector; Server
Technology
DVI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.5
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Unit Weight (lbs.)
0.16
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
2MOPP
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
TAA P134-000-50BK

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 6-in. (15.24 cm), 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Device Compatibility
Computer; DVR; Laptop; Monitor/HDTV; Projector; Server
Technology
DVI; DisplayPort
 
VIDEO
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
 
Cable Length (ft.)
0.5
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
6.0
Cable Length (in.)
6
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
2MOPP
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
P134-001-GC

DisplayPort to DVI Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
DVI; DisplayPort
 
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
48-bit (w/ Dual-Link)
3D Video Supported
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Connector Plating
Gold
Contact Plating
Gold
 
 
 
PHYSICAL
Color
Black
 
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
1
 
Unit Weight (lbs.)
0.13
Cable Length (in.)
12
Material of Construction
PVC, ABS
Cable Outer Diameter (OD)
7.0mm
Ferrite Core
No
Minimum Bend Radius
70mm
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
Displayport Specification
1.1
HDCP Specification
2.2
Driver Required
No
P134-003

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
DVI; DisplayPort
 
VIDEO
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.