Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
(2) RCA (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.000 x 3.500 x 2.800
Unit Weight (lbs.)
0.3
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
 
 
INPUT
 
 
FEATURES & SPECIFICATIONS
 
 
 
TAA P130-000-AUD4K6

4K HDMI Audio Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 7.1 Channel, 4K 60 Hz, HDR

More Info
OVERVIEW
 
Technology
HDMI; Stereo Audio; Toslink/SPDIF
POWER
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
TOSLINK (MALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
RCA (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
Cable Length (ft.)
0
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
HDR Support
Yes
 
 
INPUT
 
 
FEATURES & SPECIFICATIONS
 
 
 
P136-000-1-BP

DisplayPort to HDMI Adapter Video Converter (M/F), 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
POWER
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
Connector Plating
Gold
Contact Plating
Gold
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
2.310 x 0.550 x 0.890
Unit Weight (lbs.)
0.09
 
Material of Construction
PCB
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
36-bit Deep Color
INPUT
Product Length (in.)
2.31
Product Length (ft.)
0.19
FEATURES & SPECIFICATIONS
Displayport Specification
1.1a
HDCP Specification
1.3
Driver Required
No
P136-000-UHD-V2

DisplayPort to HDMI 4K Active Adapter Video Converter, DP ver 1.2, HDCP 1.3, DPCP 1.0 (M/F), 4K 30 Hz

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
POWER
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
INPUT
 
 
FEATURES & SPECIFICATIONS
 
HDCP Specification
1.3
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.