Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N785-INT-PLCMM1

Gigabit Multimode Fiber to Ethernet Media Converter, PoE+ - International Power Cables, 10/100/1000 LC, 850 nm, 550 m (1,804 ft.)

More Info
Check Prices
OVERVIEW
Product Type
LC Gigabit Multimode Media Converter
Host Connector
RJ45 (FEMALE)
Mode Type
Multimode
 
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
NETWORK
Network Ports
LC (FEMALE); RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.61
AC Power Adapter Cord Length (m)
1.1
POWER
Power Source Type
AC Adapter with detachable power cord
Power Source
Unit (Included)
AC Adapter
Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A
 
CONNECTIONS
Ports
1
Ports Detail

x1 RJ45 port supports 10/100/1000 Mbps (Gigabit) speeds up to 550m

PoE Capability
15.4W (802.3af); 30W (802.3at)
PoE Power Budget (Watts)
30
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), 1000M (UTP RJ45 Port speed LED), PoE (Power Over Ethernet LED), L/A "FP" (Fiber Port Activity Status LED), L/A "TP" (UTP RJ45 Port Activity Status LED), SD (Fiber Port Link Status LED)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.980 x 2.760 x 3.740
Unit Packaging Type
Box
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
 
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
Auto MDI/MDIX Crossover Detection
Yes
Optical Port
LC
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; PSE; RoHS; WEEE; cUL
Product Certifications
EN 55024; IEC 62368-1; NOM (Mexico)
Product Compliance
RoHS; RoHS3; CE (Europe); REACH; UKCA; WEEE; FCC (USA); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
N785-INT-SC-MM

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 850 nm, 550M (1804.46 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber to Ethernet
 
Mode Type
Multimode
Technology
Cat5/5e; Cat6; Multimode
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A)
NETWORK
Network Ports
RJ45 (FEMALE); SC (FEMALE)
 
INPUT
AC Power Adapter Plug(s)
BS 1363 UK; AS/NZS 3112 Australia; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
POWER
Power Source Type
AC Adapter
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
 
 
 
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), FP L/A (Fiber port connection indicator), FP SD (Fiber signal indicator), TP SPD (100/1000Mbps speed indicator), TP L/A (Copper port connection indicator), TP FDX/COL (Full/Half-Duplex Mode indicator)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Power Cord Color
Black
Unit Weight (lbs.)
1.00
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
Wavelength Division Multiplexing (WDM)
Yes
 
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
 
Optical Port
SC
Mounting Accessory Included
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; LPS; cUL
 
Product Compliance
RoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
N785-P01-LC-MM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 LC, 850 nm, 550M (1804.46 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber to PoE
 
Mode Type
Multimode
Technology
Cat5/5e; Cat6; Cat6a; Multimode; PoE
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
NETWORK
Network Ports
RJ45 (FEMALE); LC (FEMALE)
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.6
AC Power Adapter Cord Length (m)
1.1
POWER
Power Source Type
AC Adapter with detachable power cord
 
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
 
 
 
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.980 x 3.740 x 2.760
Unit Packaging Type
Box
Power Cord Color
Black
Unit Weight (lbs.)
0.44
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
Wavelength Division Multiplexing (WDM)
Yes
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3z
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
 
Optical Port
LC
Mounting Accessory Included
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; FCC; PSE; UL; cUL
 
Product Compliance
RoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
N785-P01-SC-MM1

Gigabit Multimode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 850 nm, 550M (1804.46 ft.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber to PoE
 
Mode Type
Multimode
Technology
Cat5/5e; Cat6; Cat6a; Multimode; PoE
DISPLAY
Accessories (Included)
External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
NETWORK
Network Ports
RJ45 (FEMALE); SC (FEMALE)
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.6
AC Power Adapter Cord Length (m)
1.1
POWER
Power Source Type
AC Adapter with detachable power cord
 
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
 
 
 
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.980 x 3.740 x 2.760
Unit Packaging Type
Box
Power Cord Color
Black
Unit Weight (lbs.)
0.44
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Wavelength
850nm
Transmission Distance
550 m
Wavelength Division Multiplexing (WDM)
Yes
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3z; 802.3at; 802.3af
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps; 10 Mbps; 100 Mbps
Working Mode
Full/Half Duplex
Auto MDIX Support
Yes
 
Optical Port
SC
Mounting Accessory Included
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; FCC; PSE; UL; cUL
 
Product Compliance
RoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.