Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


New TAA N238-001-BK-6A

Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
Host Connector
110 IDC; KRONE IDC
VIDEO
HDR Support
No
3D Video Supported
No
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Input Plug Type
RJ45
CONNECTIONS
Number of Ports
1
Ports
1
PoE Capability
100W (802.3bt)
Side A - Connector 1
110 IDC; KRONE IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Black
Material of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Connector Color
Black
Unit Dimensions (hwd / in.)
0.870 x 0.670 x 1.230
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, NON-CONDENSING
COMMUNICATIONS
Maximum Data Rate
10 Gbps
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
FEATURES & SPECIFICATIONS
DC Current Rating
1.5A
Cable Compatibility
Cat6a
Ethernet Support
Yes
Recommended Category Cable
Cat6a
Tools Necessary
Yes
Keystone Jacks
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
Product Compliance
CE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
New TAA N238-010-BK-6A

Cat6 Keystone Jacks, 10 Pack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
Host Connector
110 IDC; KRONE IDC
VIDEO
HDR Support
No
3D Video Supported
No
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Input Plug Type
RJ45
CONNECTIONS
Number of Ports
1
Ports
1
PoE Capability
100W (802.3bt)
Side A - Connector 1
110 IDC; KRONE IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Black
Material of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Connector Color
Black
Unit Dimensions (hwd / in.)
0.870 x 0.670 x 1.230
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, NON-CONDENSING
COMMUNICATIONS
Maximum Data Rate
10 Gbps
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
FEATURES & SPECIFICATIONS
DC Current Rating
1.5A
Cable Compatibility
Cat6a
Ethernet Support
Yes
Recommended Category Cable
Cat6a
Tools Necessary
Yes
Keystone Jacks
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
Product Compliance
CE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
New TAA N238-010-BL-6A

Cat6 Keystone Jacks, 10 Pack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, Blue, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
Host Connector
110 IDC; KRONE IDC
VIDEO
HDR Support
No
3D Video Supported
No
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Input Plug Type
RJ45
CONNECTIONS
Number of Ports
1
Ports
1
PoE Capability
100W (802.3bt)
Side A - Connector 1
110 IDC; KRONE IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Blue
Material of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Connector Color
Blue
Unit Dimensions (hwd / in.)
0.670 x 0.870 x 1.230
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, NON-CONDESNING
COMMUNICATIONS
Maximum Data Rate
10 Gbps
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
FEATURES & SPECIFICATIONS
DC Current Rating
1.5A
Cable Compatibility
Cat6a
Ethernet Support
Yes
Recommended Category Cable
Cat6a
Tools Necessary
Yes
Keystone Jacks
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
Product Compliance
CE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
New TAA N238-010-WH-6A

Cat6 Keystone Jacks, 10 Pack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
Host Connector
110 IDC; KRONE IDC
VIDEO
HDR Support
No
3D Video Supported
No
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Input Plug Type
RJ45
CONNECTIONS
Number of Ports
1
Ports
1
PoE Capability
100W (802.3bt)
Side A - Connector 1
110 IDC; KRONE IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
White
Material of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Connector Color
White
Unit Dimensions (hwd / in.)
0.870 x 0.670 x 1.230
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, NON-CONDENSING
COMMUNICATIONS
Maximum Data Rate
10 Gbps
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
FEATURES & SPECIFICATIONS
DC Current Rating
1.5A
Cable Compatibility
Cat6a
Ethernet Support
Yes
Recommended Category Cable
Cat6a
Tools Necessary
Yes
Keystone Jacks
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
Product Compliance
CE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.