Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N062-024-KJ-SH

24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
24
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
 
 
 
 
 
 
PHYSICAL
Color
Black
Panel Style
Blank
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
INPUT
 
TAA N232-SHC6A-1

Cat6a Class EA STP Field-Termination Plug, 568A/568B, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6a; PoE
CONNECTIONS
 
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (MALE)
PoE Capability
100W (802.3bt)
Contact Plating
Gold
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Wiring Configuration
EIA/TIA 568A; EIA/TIA 568B
Connector Style
Straight
 
PHYSICAL
Color
Silver
 
Material of Construction
PC FR, Zinc-Alloy, POM, POM, SUS304
Connector Color
Black
Cable Shielding
STP
Cable Outer Diameter (OD)
6 ~ 9mm
Wire Gauge (AWG)
27~22 AWG (reusable up to 5 times only for 27 AWG)
Termination Type
110-type
Unit Dimensions (hwd / in.)
0.663 x 1.850 x 0.476
Housing
RJ45 Plug Housing: Zinc-Alloy, Nickel Plated; IDC Housing Cover: PC FR; C-Ring: POM
FEATURES & SPECIFICATIONS
 
 
Cable Compatibility
UTP 27~22AWG Cat6a Patch Cables (6~9mm OD); 27AWG reusable up to 5 times
Ethernet Support
Yes
Recommended Category Cable
Cat6a (STP)
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); RoHS; UKCA; Trade Agreements Act (TAA)
Protection Rating
IP20
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863; UL 2043
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40°C to 70°C)
Relative Humidity
10% to 85% RH
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
IEEE Standards Supported
802.3bt
INPUT
 
TAA N238-P01-MPTL-A

Cat6a RJ45 Plug - MPTL, Shielded, 100W High-Power PoE & PoE++, Zinc Die-Cast, Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a; PoE
CONNECTIONS
 
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
110 IDC
PoE Capability
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
 
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
 
PoE Power Budget (Watts)
100
PHYSICAL
Color
Black
 
 
Connector Color
Black
 
Cable Outer Diameter (OD)
6.5 mm to 8.5 mm
 
 
Unit Dimensions (hwd / in.)
0.770 x 0.590 x 2.300
 
FEATURES & SPECIFICATIONS
 
 
Cable Compatibility
Accommodates 22 to 26 AWG Solid or Stranded Cabling
 
Recommended Category Cable
Cat6a
DC Current Rating
1.5A
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH (Non-Condensing)
COMMUNICATIONS
 
 
INPUT
Plug Type
RJ45

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.