Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


LC1800

1800W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps
15
Maximum Input Watts
1800
Input Plug Features
Right-Angled Plug
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
7
OUTPUT
Output Capacity Details
Agency de-rated per NFPA 70 to 12A, 1440W continuous and up to 15A, 1800W intermittent
Frequency Compatibility
60 Hz
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(6) 5-15R
Output Nominal Voltage
120V
VOLTAGE REGULATION
Voltage Regulation Description
Maintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10%
Undervoltage Correction
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Severe Undervoltage Correction
Input voltages below 102V (+/-3V) are boosted by 19%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
80 dB
AC Suppression Joule Rating
1440
PHYSICAL
Material of Construction
Plastic
Form Factors Supported
Small Tower
Housing Color
Black
Receptacle Color
Black
Unit Dimensions (hwd / in.)
7.000 x 6.000 x 7.000
Unit Weight (lbs.)
9.6
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); UL 1012; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 
LS606M

600W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps
5
Maximum Input Watts
636
Input Plug Features
Straight Plug
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
OUTPUT
 
Frequency Compatibility
60 Hz
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(6) 5-15R
Output Nominal Voltage
120V
VOLTAGE REGULATION
Voltage Regulation Description
Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages.
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10.6%
Undervoltage Correction
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 13.4%.
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
3 LEDs (Boost, Trim, Normal)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
20 dB
AC Suppression Joule Rating
720
PHYSICAL
Material of Construction
Plastic
Form Factors Supported
Small Tower
Housing Color
Gray
Receptacle Color
Gray
Unit Dimensions (hwd / in.)
5.500 x 4.750 x 4.750
Unit Weight (lbs.)
3.8
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); UL 1012; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$10,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.