Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-4X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
HDMI; IR; Cat5/5e; Cat6
Host Connector
(4) HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
175
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
175
 
AUDIO
Audio Input
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) RJ45 (FEMALE)
Input x Output
4 x 4
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Source A, B, C, D (Orange), Output 1, 2, 3, 4 (Green); RJ45: Green (Connection), Orange (Activity)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
4
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.6
Housing
Metal
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
175
Max 480P Range (ft)
175
Max 1440 x 900 Range (ft)
175
Max 1080i Range (ft)
175
Max 480i Range (ft)
175
Max 640 x 480 Range (ft)
175
Max 800 x 600 Range (ft)
175
Max 1600 x 1200 Range (ft)
175
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B119-2X2

2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
HDR Support
Yes
 
 
 
Supported Resolutions
1920x1080 (1080p)
AUDIO
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Input x Output
2 x 2
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
Included Mounting Accessories
Yes
 
 
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
 
Unit Weight (lbs.)
1.45
 
 
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
 
 
Port Control
Push Buttons
Signal Range (ft.)
60
IP Remote Access
Yes
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B119-4X2-4K

4x2 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
8-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
AUDIO
 
Audio Specification
DTS, Dolby, 7.1 channel
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
 
Bus Powered
No
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
POWER
 
 
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Input x Output
4 x 2
 
 
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-2.
PHYSICAL
Color
Black
 
Included Mounting Accessories
Yes
 
 
 
Rackmountable
No
Unit Dimensions (hwd / in.)
1.170 x 9.250 x 3.940
 
 
 
Material of Construction
Metal
Included Mounting Accessory Description
Surface mount bracket and screws
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
Port Control
Push Buttons
 
IP Remote Access
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
 
HDCP Specification
2.2
Driver Required
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
On-Screen Display (OSD)
No
Port Selection
Pushbutton
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B119-4X4-4K

4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
Host Connector
(4) HDMI (FEMALE)
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
8-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
AUDIO
Audio Input
HDMI
Audio Specification
DTS, Dolby, 7.1 channel
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
POWER
 
 
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 4
 
 
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-4.
PHYSICAL
Color
Black
 
Included Mounting Accessories
Yes
 
 
 
Rackmountable
No
Unit Dimensions (hwd / in.)
9.250 x 3.940 x 1.170
 
 
 
Material of Construction
Metal
Included Mounting Accessory Description
Surface mount bracket and screws
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
Port Control
Push Buttons
 
IP Remote Access
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
 
HDCP Specification
2.2
Driver Required
No
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
On-Screen Display (OSD)
No
Port Selection
Pushbutton
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.