Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127-200-H

2-Port HDMI over Cat6 Active Remote Receiver for Video/Audio, 4K 60 Hz, HDR, PoC, 125 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6; POC
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby-TrueHD
INPUT
Bus Powered
No
 
 
 
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); Orange (Output Signal); RJ45 port: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
2
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B162-001-POE

HDMI over IP Encoder - 4K, 4:4:4, PoE, 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
Transmitter
Technology
Cat5/5e; Cat6; HDMI
VIDEO
 
 
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
 
 
 
Max. Distance (Between any 2 Units)
100m
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Signal Range (ft)
3
Signal Range (m)
0.91
AUDIO
 
 
 
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Over Cable (PoC) Support
Yes
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
4.36
Power Consumption Detail
DC: 3.49W; POE: 4.36W
CONNECTIONS
Number of Ports
3
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Side A - Connector 2
USB B (FEMALE)
Side A - Connector 3
(2) 3.5MM (FEMALE)
Connector Plating
Nickel
Daisy-chainable / Cascadable Details
Up to 30 Units
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); Orange (Connection)
PHYSICAL
Material of Construction
Metal
 
 
 
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
6.700 x 5.010 x 1.140
Unit Packaging Type
Box
Unit Weight (lbs.)
1.48
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 80% RH, Non-Condensing
BTUs
DC: 16BTU; POE: 20BTU
COMMUNICATIONS
Signal Range (ft.)
9.8
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
 
USB Extension Support
Yes
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
 
Driver Required
No
Recommended Category Cable
Cat5e / Cat6
DIN Mountable
No
Port Selection
Pushbutton
HDCP Specification
1.4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; Trade Agreements Act (TAA)
External Power Supply Certifications
CE; FCC; PSE; RoHS; UL; WEEE
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B162-100-POE

HDMI over IP Decoder - 4K, 4:4:4, PoE, 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
Cat5/5e; Cat6; HDMI
VIDEO
 
 
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
 
 
 
 
 
 
 
Receiver - Number of Video Outputs
1
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
 
 
 
Max. Distance (Between any 2 Units)
100m
 
 
 
Signal Range (ft)
3
Signal Range (m)
0.91
AUDIO
 
 
 
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.9
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Over Cable (PoC) Support
Yes
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
4.36
Power Consumption Detail
DC: 3.49W; POE: 4.36W
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
Yes
 
 
Connector Plating
Nickel
Daisy-chainable / Cascadable Details
Up to 30 Units
Side B - Connector 2
(2) 3.5MM (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power); Orange (Connection)
PHYSICAL
Material of Construction
Metal
 
 
 
Rackmountable
Yes
Color
Black
Unit Dimensions (hwd / in.)
6.700 x 5.010 x 1.140
Unit Packaging Type
Box
Unit Weight (lbs.)
1.48
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 80% RH, Non-Condensing
BTUs
DC: 16BTU; POE: 20BTU
COMMUNICATIONS
Signal Range (ft.)
9.8
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
 
USB Extension Support
Yes
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
 
Driver Required
No
Recommended Category Cable
Cat5e / Cat6
DIN Mountable
No
Port Selection
Pushbutton
HDCP Specification
1.4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; Trade Agreements Act (TAA)
External Power Supply Certifications
CE; FCC; PSE; RoHS; UL; WEEE
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.