You cannot compare products of different types. Please select the product type you want to compare.
Video Splitters & Multiviewers Compare Remove |
|||
B118-002-HDR2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA |
|||
B118-002-UHD-22-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA |
|||
B126-0022-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
|||
B127A-002-BH2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA |
|||
B127A-004-BH4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA |
|||
B127M-004-H1x4 HDMI over Cat6 Splitter for Medical Applications, 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70 m), TAA |
|||
Video Extenders Compare Remove |
|||
B127-002-2H22-Port HDMI over Cat6 Splitter/Extender Kit, Transmitter/Dual Receivers, 4K 60 Hz, PoC, HDR, 125 ft., TAA |