Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B055-001-C

NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA

More Info
Check Prices
OVERVIEW
Product Type
Server Interface Unit
Accessory Type
Server Interface Unit
Technology
Cat5/5e; USB; VGA/SVGA
Accessory Class
KVM Switch Accessories
VIDEO
Supported Resolutions
1920x1200
INPUT
Built-In Cable Length (ft.)
0.82
Built-In Cable Length (in.)
9.84
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
USB C (MALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (Orange); Link (Green)
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5 +/- 0.2 mm
Wire Gauge (AWG)
30
Unit Dimensions (hwd / in.)
2.200 x 14.060 x 0.840
Unit Weight (lbs.)
0.24
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B055-001-PS2

NetDirector PS/2 Server Interface Unit (B064-Series)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Server Interface Unit
Technology
Cat5/5e; PS/2; VGA/SVGA
Accessory Class
KVM Switch Accessories
VIDEO
 
INPUT
 
 
CONNECTIONS
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B055-001-SER

NetDirector Serial Server Interface Unit (B064-Series)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Server Interface Unit
Technology
Cat5/5e; VGA/SVGA
Accessory Class
KVM Switch Accessories
VIDEO
 
INPUT
 
 
CONNECTIONS
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B055-001-UDP

NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Server Interface Unit
Technology
Cat5/5e; DisplayPort
Accessory Class
KVM Switch Accessories
VIDEO
 
INPUT
 
 
CONNECTIONS
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.