Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


New B020-U16-19-IPF

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, French Keyboard

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
16
Technology
PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Resolutions Supported

Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.

Max Supported Video Resolution
Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
Max. Distance (Between any 2 Units)
49 FT. (15 M.)
Max Number of Ports (Entire Chain)
128
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
250V / 10A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service
100-250V
Maximum Input Amps
1.0
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
(1) HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(2) RJ45 (FEMALE)
Side B - Connector 4
(2) USB A (FEMALE)
Side B - Connector 5
(1) RJ11 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Online: 16x (Orange); Port ID: 1x 2-digit, 7-Segment (Yellow); Station ID: 1x 2-digit, 7-Segment (Yellow); Power: 1x (Dark Green); Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green)
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
Cable Jacket Color
Black
Housing Color
Black
Included Mounting Accessories
Rackmount Hardware Pre-Installed
LCD Monitor (in.)
19
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.728 x 18.890 x 27.000
Unit Packaging Type
Box
Unit Weight (lbs.)
31
Rack Units
1
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
30.8 BTUs
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
DAISYCHAIN
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
No
Port Selection
Hotkey; OSD; Pushbutton
Driver Required
No
Autoscan Duration
USER-DEFINABLE (1 TO 255 SECONDS)
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; IEC 62368-1; NOM (Mexico); UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
New B020-U16-19-IPG

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, German Keyboard

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
16
Technology
PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Resolutions Supported

Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.

Max Supported Video Resolution
Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
Max. Distance (Between any 2 Units)
49 FT. (15 M.)
Max Number of Ports (Entire Chain)
128
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
250V / 10A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service
100-250V
Maximum Input Amps
1.0
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
(1) HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(2) RJ45 (FEMALE)
Side B - Connector 4
(2) USB A (FEMALE)
Side B - Connector 5
(1) RJ11 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Online: 16x (Orange); Port ID: 1x 2-digit, 7-Segment (Yellow); Station ID: 1x 2-digit, 7-Segment (Yellow); Power: 1x (Dark Green); Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green)
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
 
Housing Color
Black
Included Mounting Accessories
Rackmount Hardware Pre-Installed
LCD Monitor (in.)
19
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.728 x 18.890 x 27.000
Unit Packaging Type
Box
Unit Weight (lbs.)
31
Rack Units
1
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
30.8 BTUs
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
DAISYCHAIN
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
No
Port Selection
Hotkey; OSD; Pushbutton
Driver Required
No
Autoscan Duration
USER-DEFINABLE (1 TO 255 SECONDS)
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; IEC 62368-1; NOM (Mexico); UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
New B020-U16-19-KF

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19 in. LCD, French Keyboard

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
16
Technology
PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Resolutions Supported

1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)

Max Supported Video Resolution
1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
 
Max Number of Ports (Entire Chain)
128
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
250V / 50/60Hz / 10A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service
100-250V
Maximum Input Amps
1.0
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(1) RJ11 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS: Online: 16x (Orange) Port ID: 1x 2-digit, 7-Segment (Yellow) Station ID: 1x 2-digit, 7-Segment (Yellow) Power: 1x (Dark Green) Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green)
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
Cable Jacket Color
Black
Housing Color
Black
Included Mounting Accessories
Yes
LCD Monitor (in.)
19
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.728 x 18.890 x 27.000
Unit Packaging Type
Box
Unit Weight (lbs.)
31.3
Rack Units
1
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 85% RH, NON-CONDENSING
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
26.9 BTUs at 120Vac /27.9 BTUs at 220Vac
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
 
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
DAISYCHAIN
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
No
Port Selection
Hotkey; OSD; Pushbutton
Driver Required
No
Autoscan Duration
USER DEFINEABLE (1 TO 255)
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
New B020-U16-19-KG

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19 in. LCD, German Keyboard

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
16
Technology
PS/2; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Resolutions Supported

1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)

Max Supported Video Resolution
1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
 
Max Number of Ports (Entire Chain)
128
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
250V / 50/60Hz / 10A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service
100-250V
Maximum Input Amps
1.0
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
No
Bus Powered
No
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(1) RJ11 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS: Online: 16x (Orange) Port ID: 1x 2-digit, 7-Segment (Yellow) Station ID: 1x 2-digit, 7-Segment (Yellow) Power: 1x (Dark Green) Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green)
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
Cable Jacket Color
Black
Housing Color
Black
Included Mounting Accessories
Yes
LCD Monitor (in.)
19
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.728 x 18.890 x 27.000
Unit Packaging Type
Box
Unit Weight (lbs.)
31.3
Rack Units
1
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 85% RH, NON-CONDENSING
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
26.9 BTUs at 120Vac /27.9 BTUs at 220Vac
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
 
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
DAISYCHAIN
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
No
Port Selection
Hotkey; OSD; Pushbutton
Driver Required
No
Autoscan Duration
USER DEFINEABLE (1 TO 255)
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.