Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


9PX11K

Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
45.5A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Plug Type
Hard-wire
 
 
OUTPUT
Output Capacity (VA)
11000
Output Capacity (kVA)
11
Output Capacity (Watts)
10000
Output Capacity (kW)
10
Power Factor
0.91
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V, 250V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V; 250V
Output Receptacles
Hardwire; (3) L6-30R
Individually Controllable Load Banks
No
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (10000W)
Runtime Half Load (min.)
10 min. (5000W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 5 extended battery modules (EBM). Part number  9PXEBM240RT . Add up to 12 EBMs with 240V supercharger module  SC240RT .
DC System Voltage (VDC)
240
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1976 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
33
UPS Power Module Weight (kg)
28.12
UPS Power Module Weight (lbs.)
62
Unit Dimensions (hwd / in.)
10.200 x 17.300 x 30.000
Unit Weight (lbs.)
205.000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
95
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1920
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
2900
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
EN 62040-2; cUL Listed; NOM (Mexico)
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
9PX11KHW

Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
45.5A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Plug Type
Hard-wire
 
 
OUTPUT
Output Capacity (VA)
11000
Output Capacity (kVA)
11
Output Capacity (Watts)
10000
Output Capacity (kW)
10
Power Factor
0.91
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V, 250V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V; 250V
Output Receptacles
Hardwire
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (10000W)
Runtime Half Load (min.)
10 min. (5000W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 5 extended battery modules (EBM). Part number  9PXEBM240RT . Add up to 12 EBMs with 240V supercharger module  SC240RT .
DC System Voltage (VDC)
240
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1976 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
32
UPS Power Module Weight (kg)
28.12
UPS Power Module Weight (lbs.)
62
Unit Dimensions (hwd / in.)
10.200 x 17.300 x 27.600
Unit Weight (lbs.)
190.000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
95
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1920
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
2900
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; EN 62040-2; NOM (Mexico)
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
9PX11KPM

Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
 
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Plug Type
Hard-wire
 
 
OUTPUT
Output Capacity (VA)
11000
Output Capacity (kVA)
11
Output Capacity (Watts)
10000
Output Capacity (kW)
10
 
 
 
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V; 250V
Output Receptacles
Hardwire
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
 
 
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 5 extended battery modules (EBM) with UPS; add up to 12 EBMs with  SC240RT  supercharger module
 
 
 
 
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
 
 
 
 
 
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
30
 
 
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 27.560
Unit Weight (lbs.)
62.000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
 
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1920
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
2900
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
9PX3K3UNP2

Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Plug Type
Hard-wire
Input Circuit Breakers
20A
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Power Factor
1
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 200V; 208V; 220V; 230V; 240V
Output Receptacles
Hardwire
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (3000W)
Runtime Half Load (min.)
19 min. (1500W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM180RT 
DC System Voltage (VDC)
180
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
Front Panel LCD Display
LCD graphical display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
6U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
30
UPS Power Module Weight (kg)
48.08
UPS Power Module Weight (lbs.)
106
 
Unit Weight (lbs.)
203.000
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
93
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
830
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1040
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
FCC Part 15 Class A (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-6009UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.