Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Power Distribution Units

5 5.8kW Single Phase Basic PDU 208 240V Outlets 6 C19 32 C13 L6 30P 10ft Cord 0U Vertical PDUV30HV

5/5.8kW Single-Phase 208/240V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (32) C13; (6) C19
1.9kW Single Phase Basic PDU 120V Outlets 14 5 15/20R L5 20P 5 20P Adapter 15ft Cord 0U Vertical PDUV20

1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (14) 5-15/20R
1.44kw Single Phase Basic PDU 120V Outlets 14 5 15R 5 15P 15ft Cord 0U Vertical PDUV15

1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (14) 5-15R
1.6 3.8kW Single Phase Basic PDU 100 240V 12 C13 2 C19 C20 C14 L6 20P L5 20P 5 20P 5 15P 1U PDUNV

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127; 200; 208; 220; 230; 240
  • Plug Type: NEMA 5-15P; NEMA 5-20P; NEMA L5-20P; NEMA L6-20P; IEC-320 C14; IEC-320 C20
  • Outlet Types: (12) C13; (2) C19
2.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 24 NEMA 5 15/20R L5 30P Plug 0U 70 inches TAA PDUMVR30NETLX

2.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-30P Plug, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15/20R
5 5.8kW Single Phase Switched PDU 208 240V Outlets 20 C13 4 C19 L6 30P Input 10ft Cord 0U WEBCARDLX TAA PDUMVR30HVNETLX

5/5.8kW Single-Phase Switched PDU, Outlet Monitoring, 208/240V Outlets (20 C13 & 4 C19), 0U, LX Platform Interface, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (20) C13; (4) C19
1.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 24 NEMA 5 15/20R L5 20P Plug 0U 70 inch TAA PDUMVR20NETLX

1.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-20P Plug, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (24) 5-15/20R
3.8kW Single Phase Metered PDU Dual Circuit 120V Outlets 32 5 15 20R L5 20P 5 20P 10ft Cord 0U Vertical PDUMV40

3.8kW Single-Phase Metered PDU, Dual Circuit, 120V Outlets (32 5-15/20R), L5-20P/5-20P, 10ft Cord, 0U Vertical

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (32) 5-15/20R
7 4kw switched pdu lx platform 230v outlets 20 c13 4 c19 iec309 32a blue 0u taa PDUMV32HVNETLX

7.4kW Single-Phase Switched PDU with LX Platform Interface, 230V Output, IEC 309 32A Blue, 10 ft. Cord, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (20) C13; (4) C19
7.4kW Single Phase Metered PDU 230V Outlets 8 C19 40 C13 IEC 309 32A Blue Input 10 ft Cord 0U Vertical TAA 70 in PDUMV32HV

7.4kW Single-Phase Metered PDU, 230V Outlets (8 C19 and 40 C13), IEC-309 32A Blue Input, 10 ft. Cord, 0U Vertical, TAA, 70 in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (40) C13; (8) C19
2.9kW Single Phase Switched PDU with LX Platform Interface 120V Outlets 24 5 15/20R 10 foot Cord L5 30P 0U TAA PDUMV30NETLX

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. Cord with L5-30P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15/20R
5 5.8kW Single Phase Switched PDU LX Platform Interface 208 240V Outlets 20 C13 4 C19 L6 30P 0U TAA PDUMV30HVNETLX

5/5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (20) C13; (4) C19
5.8kW Single Phase Metered PDU 208 240V Outlets 8 C19 40 C13 L6 30P 10 ft Cord 0U Vertical TAA 70 in PDUMV30HV2

5.8kW Single-Phase Metered PDU, 208/240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. Cord, 0U Vertical, TAA, 70 in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (40) C13; (8) C19
5 5.8kW Single Phase Metered PDU 208 240V Outlets 6 C19 24 C13 L6 30P 10ft Cord 0U Vertical PDUMV30HV

5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (24) C13; (6) C19
2.9kW Single Phase Metered PDU 120V Outlets 24 5 15 20R L5 30P 10ft Cord 0U Vertical PDUMV30

2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15/20R
1.9kW Single Phase Switched PDU with LX Platform Interface 120V Outlets 24 NEMA 5 15/20R 10 foot Cord NEMA L5 20P Plug 0U Vertical TAA PDUMV20NETLX

1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. Cord with L5-20P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (24) 5-15/20R
3.2–3.8kW Single Phase Switched PDU with LX Platform Interface 200–240V Outlets 20 C13 4 C19 C20/L6 20P 0U TAA PDUMV20HVNETLX

3.2–3.8kW Single-Phase Switched PDU with LX Platform Interface, 200–240V Outlets (20 C13 & 4 C19), C20/L6-20P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (20) C13; (4) C19
3.3–3.7kW Single Phase Switched PDU with LX Platform Interface 208/230V Outlets 7 C13 1 C19 C20/L6 20P Plug 0U TAA PDUMV20HVNET2LX

3.3–3.7kW Single-Phase Switched PDU, LX Platform Interface, 208/230V Outlets (7 C13/1 C19), C20/L6-20P, 0U 1m/39 in., TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (7) C13; (1) C19
3.2 3.8kW Single Phase Metered PDU 200 240V Outlets 6 C19 32 C13 C20 L6 20P Cable 10ft Cord 0U Vertical PDUMV20HV

3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (32) C13; (6) C19
1.9kW Single Phase Metered PDU 120V Outlets 36 5 15 20R L5 20P 5 20P adapter 0U Vertical 72 in PDUMV20-72

1.9kW Single-Phase Metered PDU, 120V Outlets (36 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 72-in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (36) 5-15/20R
1.9kW Single Phase Metered PDU 120V Outlets 14 5 15 20R L5 20P 5 20P adapter 0U Vertical 36 in PDUMV20-36

1.9kW Single-Phase Metered PDU, 120V Outlets (14 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 36 in. height

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (14) 5-15/20R
1.9kW Single Phase Metered PDU 120V Outlets 6 5 15 20R L5 20P 5 20P adapter 0U Vertical 24 in PDUMV20-24

1.9kW Single-Phase Metered PDU, 120V Outlets (6 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 24-in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (6) 5-15/20R
1.9 kW Single Phase Metered PDU 120V Outlets 28 5 15 20R L5 20P 5 20P Adapter 15ft Cord 0U Vertical PDUMV20

1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (28) 5-15/20R
3.84kW Single Phase Metered PDU 200 220 230 240V Outlets 32 C13 6 C19 IEC309 16A Blue 16A 0U Vertical PDUMV16HV

3.84kW Single-Phase Metered PDU, 200/220/230/240V Outlets (32-C13, 6-C19), IEC309 16A Blue 16A, 0U Vertical

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 220; 230; 240
  • Plug Type: IEC-309 16A BLUE (2P+E)
  • Outlet Types: (32) C13; (6) C19
1.4kW Single Phase Switched PDU with LX Platform Interface 120V Outlets 16 NEMA 5 15R 10 foot Cord NEMA 5 15P Plug 0U Vertical TAA PDUMV15NETLX

1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. Cord with 5-15P, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (16) 5-15R
1.4kW Single Phase Metered PDU 120V Outlets 14 5 15R 5 15P 15ft Cord 0U Vertical 36 in PDUMV15-36

1.4kW Single-Phase Metered PDU, 120V Outlets (14 5-15R), 5-15P, 15ft Cord, 0U Vertical, 36 in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (14) 5-15R
1.4kW Single Phase Metered PDU 120V Outlets 8 5 15R 5 15P 15ft Cord 0U Vertical 24 in PDUMV15-24

1.4kW Single-Phase Metered PDU, 120V Outlets (8 5-15R), 5-15P, 15ft Cord, 0U Vertical, 24 in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (8) 5-15R
1 4kw single phase metered pdu 16 5 15r 5 15p 0u vertical 48in PDUMV15

1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15ft Cord, 0U Vertical, 48 in.

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (16) 5-15R
7.4kW Single Phase Monitored PDU LX Platform Interface 36 C13 6 C19 230V Outlets IEC 309 32A Blue Plug 10 foot Cord 0U 1.8 meters 70 inches TAA PDUMNV32HV2LX

7.4kW Single-Phase Monitored PDU, LX Interface, 230V Outlets (36 C13/6 C19), IEC 309 32A Blue, 10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (36) C13; (6) C19
2.9kW Single Phase Monitored PDU with LX Platform Interface 120V Outlets 24 5 15/20R L5 30P Plug 0U Vertical TAA PDUMNV30LX

2.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), L5-30P Plug, 0U Vertical, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15/20R
5/5.8kW Single Phase Monitored PDU LX Platform Interface 208/240V Outlets 20 C13 4 C19 L6 30P 0U TAA PDUMNV30HVLX

5/5.8kW Single-Phase Monitored PDU with LX Platform Interface, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (20) C13; (4) C19
5/5.8kW Single Phase Monitored PDU LX Platform Interface 36 C13 6 C19 208/240V Outlets NEMA L6 30P Plug 10 foot Cord 0U 1.8 meters 70 inches TAA PDUMNV30HV2LX

5/5.8kW Single-Phase Monitored PDU, LX Interface, 208/240V Outlets (36 C13/6 C19), L6-30P, 10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (36) C13; (6) C19
1.9kW Single Phase Monitored PDU LX Platform Interface 120V Outlets 24 5 15 20R 0U Vertical 70in TAA PDUMNV20LX

1.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 0U Vertical, 70 in., TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (24) 5-15/20R
3.3–3.7kW Single Phase Monitored PDU with LX Platform Interface 208/240V Outlets 20 C13 4 C19 L6 20P Plug 0U TAA PDUMNV20HVLX

3.3–3.7kW Single-Phase Monitored PDU, LX Platform Interface, 208/230V Outlets (20 C13/4 C19), C20/L6-20P, 0U 1.8m/70 in., TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (20) C13; (4) C19
3.3/3.7kW Single Phase Monitored PDU LX Platform Interface 208/230V Outlets 18 C13 2 C19 C20/L6 20P 0U 90cm TAA PDUMNV20HV2LX

3.3/3.7kW Single-Phase Monitored PDU, LX Platform Interface, 208/230V Outlets (18 C13/2 C19), C20/L6-20P, 0U 90cm/35.5 in., TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 230
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (18) C13; (2) C19
1.4kW Single Phase Monitored PDU with LX Platform Interface 120V Outlets 16 5 15R 10 foot Cord 5 15P Plug 0U TAA PDUMNV15LX

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. Cord with 5-15P Plug, 0U, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (16) 5-15R
single phase pdu to 2 iec 309 32a blue ats monitored 1u 10 ft PDUMNH32HVAT

7.4kW Single-Phase 230V ATS/Monitored PDU, LX Platform Interface, IEC309 32A Blue Outlet, 2 IEC309 32A Blue Inputs, 1U Rack-Mount

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 220; 230; 240
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: IEC309 32A BLUE (2P+E)
single phase pdu monitored iec 309 32a blue 2u to 12 c13 and 4 c19 12 foot rack mount PDUMNH32HV

7.4kW Single-Phase Monitored PDU with LX Platform Interface, 230V Outlets (12-C13, 4-C19), IEC-309 32A Blue, 12ft Cord, 2U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (12) C13; (4) C19
5.8kW Single Phase 208 240V ATS Monitored PDU L6 30R Outlet 2 L6 30P Inputs 1U Rack Mount PDUMNH30HVAT

5.8kW Single-Phase 208/240V ATS/Monitored PDU with LX Platform Interface, L6-30R Outlet, 2 L6-30P Inputs, 1U Rack-Mount

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (1) L6-30R
Monitored PDU 16A 20A 208V 240V 1U 12 C13 4 C19 Outlets L6 30P Plug Single Phase PDUMNH30HV

5/5.8kW Single-Phase Monitored PDU with LX Platform Interface, 208/240V Outlets (12-C13 and 4-C19), L6-30P, 12ft Cord, 2U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (12) C13; (4) C19
server rack pdu monitored 2u 120v 10 ft cord taa PDUMNH30

2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. Cord, 2U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (16) 5-15/20R
3.3 3.8kW Single Phase 208 240V ATS Monitored PDU L6 20R Outlet 2 L6 20P Inputs 1U Rack Mount PDUMNH20HVAT

3.3/3.8kW Single-Phase 208/240V ATS/Monitored PDU with LX Platform Interface, L6-20R Outlet, 2 L6-20P Inputs, 1U Rack-Mount

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) NEMA L6-20P
  • Outlet Types: (1) L6-20R
3.2 3.8kW Single Phase Monitored PDU 200 240V Outlets 8 C13 C20 L6 20P Adapter 8.5ft Cord 1U Rack Mount PDUMNH20HV

3.2-3.8kW Single-Phase Monitored PDU, 208/220/230/240V Outlets (8-C13), C20/L6-20P Adapter, 8ft Cord, 1U Rack-Mount; TAA Compliant

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (8) C13
1.9kW Single Phase Monitored PDU 120V Outlets 8 5 15 20R L5 20P 5 20P Adapter 12ft Cord 1U Rack Mount PDUMNH20

1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. Cord, 1U Rack-Mount, LX Platform Interface, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (8) 5-15/20R
3.7kW Single Phase 230V ATS Monitored PDU IEC309 16A Blue Outlet 2 IEC309 16A Blue Inputs 1U Rack Mount PDUMNH16HVAT

3.7kW Single-Phase 230V ATS/Monitored PDU with LX Platform Interface, IEC309 16A Blue Outlet, 2 IEC309 16A Blue Inputs, 1U Rack-Mount

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-309 16A BLUE (2P+E)
  • Outlet Types: (1) IEC309 16A BLUE (2P+E)
1.4kW Single Phase Monitored PDU 120V Outlets 8 5 15R 5 15P 12ft Cord 1U Rack Mount PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Monitored
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (8) 5-15R
Switched PDU 32A 230V 2U C13 Outlets 3.6M Cord IEC 309 Blue 230V 32A Plug Single Phase PDUMH32HVNET

7.4kW Single-Phase Switched PDU, LX Platform Interface, 230V Outlets (16-C13), IEC-309 Blue 230V 32A, 3.6m Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13
TAA Compliant 7.4kW Single Phase ATS Switched PDU 230V Outlets 16 C13 2 C19 2 IEC309 32A Blue Cords 2U Rack Mount PDUMH32HVATNET

TAA-Compliant 7.4kW Single-Phase ATS / Switched PDU, LX Platform Network Interface, 230V Outlets (16 C13 & 2 C19), 2 IEC309 32A Blue Inputs, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13; (2) C19
TAA Compliant 7.4kW Single Phase ATS Metered PDU 230V Outlets 16 C13 2 C19 2 IEC309 32A Blue Cords 2U Rack Mount PDUMH32HVAT

TAA-Compliant 7.4kW Single-Phase ATS/Metered PDU, 230V Outlets (16 C13 & 2 C19), 2 IEC 309 32A Blue Cords, 2U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 220; 230
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13; (2) C19
Metered PDU 32A 230V 2U Outlets C19 C13 3.6M Cord IEC 309 Blue 230V 32A Plug Single Phase PDUMH32HV

7.4kW Single-Phase Metered PDU, 230V Outlets (2-C19, 16-C13), IEC-309 230V 32A Blue, 12ft Cord, 2U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 230
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13; (2) C19
2.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 16 5 15/20R 10 foot Cord L5 30P Plug 2U TAA PDUMH30NET

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. Cord with L5-30P, 2U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (16) 5-20R
5.8kW Single Phase Switched PDU 208 240V Outlets 16 C13 L6 30P Input 12ft Cord 2U Rack Mount TAA PDUMH30HVNET

5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (16 C13), L6-30P Input, 12 ft. Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (16) C13
5kW Single Phase ATS Switched PDU 208V 16 C13 2 C19 1 L6 30R 2 L6 30P Input Cords 2U Rack Mount PDUMH30HVATNET

5.76kW Single-Phase ATS/Switched PDU, LX Platform Interface, 208/240V (16 C13, 2 C19 & 1 L6-30R) 2 L6-30P Inputs, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (16) C13; (2) C19; (1) L6-30R
5kW Single Phase ATS Metered PDU 208V Outlets 16 C13 2 C19 1 L6 30R 2 L6 30P 10ft inputs 2U Rack Mount TAA PDUMH30HVAT

5kW Single-Phase ATS/Metered PDU, 208/240V Outlets (16 C13, 2 C19 & 1 L6-30R) 2 L6-30P 10ft inputs, 2U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (16) C13; (2) C19; (1) L6-30R
5.8kW Single Phase Switched PDU 208 240V Outlets 8 C13 6 C19 L6 30P 15ft Cord 2U Rack Mount PDUMH30HV19NET

5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (8 C13 & 6 C19), L6-30P input, 15ft Cord, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (8) C13; (6) C19
5.8kW Single Phase Metered PDU 208 240V Outlets 16 C13 2 C19 L6 30P 12ft Cord 2U Rack Mount TAA PDUMH30HV

5.8kW Single-Phase Metered PDU, 208/240V Outlets (16 C13 & 2 C19), L6-30P, 12ft Cord, 2U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (16) C13; (2) C19
Automatic Transfer Switch PDU Switched 120V 30A 25 Outlets 2U Single Phase PDUMH30ATNET

2.9kW Single-Phase ATS / Switched PDU, LX Platform Interface, 120V Outlets (24 5-15/20R, 1 L5-30R) 2 L5-30P, 2 10ft Cords, 2U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA L5-30P
  • Outlet Types: (24) 5-15/20R; (1) L5-30R
Automatic Transfer Switch PDU Metered 120V 30A 25 Outlets 2U Single Phase PDUMH30AT

2.9kW Single-Phase ATS / Metered PDU, 120V Outlets (24 5-15/20R, 1 L5-30R), 2 L5-30P, 2 10ft Cords, 2U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA L5-30P
  • Outlet Types: (24) 5-15/20R; (1) L5-30R
2.9kW Single Phase Metered PDU 120V Outlets 12 5 15 20R L5 30P 15ft Cord 1U Rack Mount PDUMH30

2.9kW Single-Phase Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (12) 5-15/20R
1.9kW Single Phase Switched PDU LX Platform Interface 120V Outlets 8 5 15/20R NEMA L5 20P 12 foot Cord 1U Rack Mount TAA PDUMH20NET2LX

1.9kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15/20R), NEMA L5-20P, 12 ft. Cord, 1U Rack, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (8) 5-15/20R
1.9kW Single Phase Switched PDU 120V Outlets 16 5 15 20R L5 20P 5 20P input 12ft Cord 1U Rack Mount TAA PDUMH20NET

1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P input, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
1.92kW Single Phase Metered PDU Isobar Surge Suppression 3840 Joules 120V Outlets 12 5 20R 2 5 15R L5 20P 5 20P 15ft Cord 1U Rack Mount PDUMH20-ISO

1.92kW Single-Phase Metered PDU + Isobar Surge Suppression, 3840 Joules, 120V Outlets (12 5-20R, 2 5-15R), L5-20P/5-20P, 15ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (2) 5-15R; (12) 5-15/20R
single phase pdu switched 8 c13 to c20 l6 20p rack mount 8 foot 1u PDUMH20HVNET

3.3-3.8kW Single-Phase Switched PDU, LX Platform Interface, 208/220/230/240V Outlets (8 C13), C20 / L6-20P input, 8ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (8) C13
3.2 3.8kW Single Phase ATS Switched PDU 200 240V Outlets 8 C13 2 C19 2 C20 12ft Cord 1U Rack Mount TAA PDUMH20HVATNET

3.2-3.8kW Single-Phase ATS/Switched PDU, LX Platform Interface, 200-240V Outlets (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C20
  • Outlet Types: (8) C13; (2) C19
3.2 3.8kW Single Phase ATS Metered PDU 200 240V 8 C13 2 C19 2 C20 12ft Cord 1U Rack Mount TAA PDUMH20HVAT

3.2-3.8kW Single-Phase ATS/Metered PDU, 200-240V (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C20
  • Outlet Types: (8) C13; (2) C19
Metered PDU 16A 20A 200V 240V 1U C19 C13 Outlets C20 Input NEMA L6 20P Adapter Single Phase PDUMH20HV

3.2-3.8kW Single-Phase Metered PDU, 200-240V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (8) C13; (2) C19
1.9kW Single Phase ATS Switched PDU 120V 16 5 15 20R 2 L5 20P 5 20P Inputs 2 12ft Cords 1U Rack Mount PDUMH20ATNET

1.9kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 2 L5-20P / 5-20P 12ft 120V Inputs, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-20P; (2) NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
1.9kW Single Phase ATS Metered PDU 120V 16 5 15 20R 2 L5 20P 5 20P adapters 2 12ft Cords 1U Rack Mount TAA PDUMH20AT

1.9kW Single-Phase ATS / Metered PDU, 120V (16 5-15/20R), 2 L5-20P / 5-20P adapters, 2 12ft Cords, 1U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-20P; (2) NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
1.9kW Single Phase Metered PDU 120V Outlets 12 5 15 20R L5 20P 5 20P input 6ft Cord 1U Rack Mount PDUMH20-6

1.9kW Single-Phase Metered PDU, 120V Outlets (12 5-15/20R), L5-20P/5-20P input, 6ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (12) 5-15/20R
1.92kW Single Phase Metered PDU 120V 12 5 15 20R L5 20P 5 20P 110 127V Input 15ft Cord 1U Rack Mount PDUMH20

1.92kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 110-127V Input, 15ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (12) 5-15/20R
3.8kW Single Phase Metered PDU 200 220 230 240V Outlets 8 C13 2 C19 IEC 309 16A Blue 8ft Cord 1U Rack Mount PDUMH16HV

3.8kW Single-Phase Metered PDU, 200/220/230/240V Outlets (8 C13, 2 C19) IEC-309 16A Blue, 8ft Cord, 1U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 220; 230; 240
  • Plug Type: IEC-309 16A BLUE (2P+E)
  • Outlet Types: (8) C13; (2) C19
1.4kW Single Phase Metered PDU 120V Outlets 13 5 15R 5 15P 100 127V input 15ft Cord 1U Rack Mount PDUMH15-RA

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V input, 15ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (13) 5-15R
1.4kW Single Phase Switched PDU LX Platform Interface 8 NEMA 5 15R 120V Outlets NEMA 5 15P Plug 12 foot Cord 1U Rack Mount TAA PDUMH15NET2LX

1.4kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. Cord, 1U Rack, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (8) 5-15R
1.4kW Single Phase Switched PDU 120V Outlets 16 5 15R 5 15P 100 127V Input 12ft Cord 1U Rack Mount TAA PDUMH15NET

1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 5-15P, 100-127V Input, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (16) 5-15R
1.44kW Single Phase Metered PDU Isobar Surge Suppression 3840 Joules 120V Outlets 14 5 15R 5 15P 15ft Cord 1U Rack Mount PDUMH15-ISO

1.44kW Single-Phase Metered PDU + Isobar Surge Suppression, 3840 Joules, 120V Outlets (14 5-15R), 5-15P, 15ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (14) 5-15R
2.3 2.9kW Single Phase Switched PDU 200 240V 8 C13 C14 200 240V Input 6.5ft Cord 1U Rack Mount PDUMH15HVNET

2.3-2.9kW Single-Phase Switched PDU with LX Platform network interface, 200-240V (8 C13), C14, 200-240V Input, 6.5ft Cord, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 230
  • Plug Type: IEC-320 C14
  • Outlet Types: (8) C13
2 2.4kW Single Phase ATS Switched PDU 200 240V C13 C14 1U Rack Mount TAA PDUMH15HVATNET

2-2.4kW Single-Phase ATS/Switched PDU, LX Platform, 200-240V Outlets (10 C13), 2 C14 Inlets, 3.6 m Cords, 1U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C14
  • Outlet Types: (10) C13
2–2.4kW Single Phase ATS Metered PDU 200–240V C13 C14 1U Rack Mount TAA PDUMH15HVAT

2–2.4kW Single-Phase ATS/Metered PDU, 200–240V Outlets (10 C13), 2 C14 Inlets, 3.6 m Cords, 1U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C14
  • Outlet Types: (10) C13
1.4kW Single Phase ATS Switched PDU 120V 8 5 15R 2 5 15P 100 127V Input 2 12ft Cords 1U Rack Mount PDUMH15ATNET

1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-15P
  • Outlet Types: (8) 5-15R
1.4kW Single Phase ATS Metered PDU 120V 8 5 15R 2 5 15P 100 127V Input 2 12ft Cords 1U Rack Mount TAA PDUMH15AT

1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-15P
  • Outlet Types: (8) 5-15R
1.4kW Single Phase Metered PDU 120V Outlets 13 5 15R 5 15P 100 127V input 6ft Cord 1U Rack Mount PDUMH15-6

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V input, 6ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (13) 5-15R
1.4kW Single Phase Metered PDU 120V Outlets 13 5 15R 5 15P 100 127V Input 15ft Cord 1U Rack Mount PDUMH15

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount

  • Type: Metered
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (13) 5-15R
7.4kW Single Phase Basic PDU 230V Outlets 4 C19 IEC309 32A Blue 12ft Cord 1U Rack Mount PDUH32HV19

7.4kW Single-Phase 230V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (4) C19
7.4kW Single Phase Basic PDU 230V Outlets 10 C13 IEC309 32A Blue 12ft Cord 1U Rack Mount PDUH32HV

7.4kW Single-Phase 230V Basic PDU, 10 C13 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-309 32A BLUE (2P+E)
  • Outlet Types: (10) C13
5 5.8kW Single Phase Basic PDU 208 240V Outlets 4 C19 L6 30P 12ft Cord 1U Rack Mount PDUH30HV19

5/5.8kW Single-Phase 208/240V Basic PDU, 4 C19 Outlets, NEMA L6-30P Input, 12 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (4) C19
5 5.8kW Single Phase Basic PDU 208 240V Outlets 10 C13 L6 30P 12ft Cord 1U Rack Mount PDUH30HV

5/5.8kW Single-Phase 208/240V Basic PDU, 10 C13 Outlets, NEMA L6-30P Input, 12 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (10) C13
PDU Power Distribution Unit 20A 208V 240V 1U C19 C13 Outlets NEMA L6 20P Single Phase PDUH20HVL6

3.3/3.8kW Single-Phase 208/240V Basic PDU, 14 Outlets (12 C13 & 2 C19), NEMA L6-20P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-20P
  • Outlet Types: (12) C13; (2) C19
1.6 3.8kW Single Phase Basic PDU 100 240V 20A 2 C19 12 C13 C20 L6 20P Adapter 12ft Cord 1U Rack Mount PDUH20DV

1.6–3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with L6-20P Adapter, 12 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127; 200; 208; 220; 230; 240
  • Plug Type: NEMA L6-20P; IEC-320 C20
  • Outlet Types: (12) C13; (2) C19
3.2 3.8kW Single Phase Hot Swap PDU 200 240V 16A 6 C13 2 C19 2 C20 200 240V Input 6ft Cords 2U Rack Mount PDUBHV20

3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-320 C20
  • Outlet Types: (6) C13; (3) C19
2 2.4kW Single Phase Hot Swap PDU 200 240V 10A Outlets 8 C13 2 C14 200 240V Input 6ft Cords 2U Rack Mount PDUBHV10

2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-320 C14
  • Outlet Types: (9) C13
1.9kW Single Phase Hot Swap PDU 120V 20A Outlets 4 5 15R 4 5 15 20R 2 5 20P 10ft 6ft Cords 2U Rack Mount PDUB20

1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P
  • Outlet Types: (4) 5-15/20R; (4) 5-15R
1.44kW Single Phase Hot Swap PDU 120V 15A Outlets 8 5 15R 2 5 15P 10ft 6ft Cords 2U Rack Mount PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (8) 5-15R
3.8kW Single Phase Dual Circuit PDU 120V 40A Outlets 40 5 15 20R L5 20P 5 20P 2 10ft Cords 0U Vertical PDU40TDUAL

3.8kW Single-Phase Dual-Circuit 120V Basic PDU, 40 NEMA 5-15/20R Outlets, NEMA L5-20P/5-20P Inputs, 10 ft. Cords, 0U

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P; NEMA L5-20P
  • Outlet Types: (40) 5-15/20R
28.8kW 3 Phase Switched PDU 240 230 220V Outlets 24 C13 6 C19 Hardwire 415 400 380V Input 0U Vertical PDU3XVSRHWB

28.8kW 3-Phase Switched PDU, 240/230/220V Outlets (24 C13 & 6 C19), Hardwire 415/400/380V Input, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: Hardwire
  • Outlet Types: (24) C13; (6) C19
28.8kW 3 Phase Switched PDU 240 230 220V Outlets 12 C13 12 C19 Hardwire 415 400 380V Input 0U Vertical PDU3XVSRHWA

28.8kW 3-Phase Switched PDU, 240/230/220V Outlets (12 C13 & 12 C19), Hardwire 415/400/380V Input, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: Hardwire
  • Outlet Types: (12) C13; (12) C19
17.3kW 3 Phase Switched PDU 240V Outlets 24 C13 6 C19 L22 30P 415V Input 6ft Cord 0U Vertical PDU3XVSR6L2230B

17.3kW 3-Phase Switched PDU, 240V Outlets (24 C13 & 6 C19), L22-30P, 415V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-30P
  • Outlet Types: (24) C13; (6) C19
27.6kW 3 Phase Switched PDU 220 230V 24 C13 6 C19 IEC309 63A Red 380 400V Input 6ft cord 0U Vertical PDU3XVSR6G63B

27.6kW 3-Phase Switched PDU, 220/230V (24 C13 & 6 C19), IEC309 63A Red, 380/400V Input, 6ft cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
27.6kW 3 Phase Switched PDU 220 230V 12 C13 12 C19 IEC309 63A Red 380 400V Input 6ft Cord 0U Vertical PDU3XVSR6G63A

27.6kW 3-Phase Switched PDU, 220/230V (12 C13 & 12 C19), IEC309 63A Red, 380/400V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
25.2kW 3 Phase Switched PDU 240V Outlets 24 C13 6 C19 IEC309 60A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G60B

25.2kW 3-Phase Switched PDU, 240V Outlets (24 C13 & 6 C19), IEC309 60A Red, 415V Input, 6ft Cord, 0U Vertical,TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
25.2kW 3 Phase Switched PDU 240V Outlets 12 C13 12 C19 IEC309 60A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G60A

25.2kW 3-Phase Switched PDU, 240V Outlets (12 C13 & 12 C19), IEC309 60A Red, 415V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
22.1kW 3 Phase Switched PDU 220 230V 12 C13 12 C19 IEC309 32A Red 380 400V Input 6ft Cord 0U Vertical PDU3XVSR6G32A

22.1kW 3-Phase Switched PDU, 220/230V (12 C13 & 12 C19), IEC309 32A Red, 380/400V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
18kW 3 Phase Switched PDU 240V Outlets 24 C13 6 C19 IEC309 30A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G30B

17.3kW 3-Phase Switched PDU, 240V Outlets (24 C13 & 6 C19), IEC309 30A Red, 415V Input, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 30A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
18kW 3 Phase Switched PDU 240V Outlets 12 C13 12 C19 IEC309 30A Red 415V Input 6ft Cord 0U Vertical PDU3XVSR6G30A

17.3kW 3-Phase Switched PDU, 240V Outlets (12 C13 & 12 C19), IEC309 30A Red, 415V Input, 6ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 30A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
11.5kW 3 Phase Switched PDU 200 220 230 240V Outlets 24 C13 6 C19 IEC309 16 20A Red 360 415V input 0U TAA PDU3XVSR6G20 PDU3XVSR6G20

11.5kW 3-Phase Switched PDU, 200/220/230/240V Outlets (24 C13, 6 C19), IEC309 16/20A Red, 360-415V input, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
11kW 3 Phase Switched PDU 220 230V 21 C13 3 C19 IEC 309 16A Red 380 400V Input 3ft Cord 0U Vertical PDU3XVSR3G16

11kW 3-Phase Switched PDU, 220/230V (21 C13 & 3 C19), IEC-309 16A Red, 380/400V Input, 3ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (21) C13; (3) C19
11.5kW 3 Phase Switched PDU 200 220 230 240V Outlets 24 C13 6 C19 IEC309 16 20A Red 360 415V input 0U TAA PDU3XVS6G20 PDU3XVS6G20

11.5kW 3-Phase Switched PDU, 200/220/230/240V Outlets (24 C13, 6 C19), IEC309 16/20A Red 360-415V input, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
11.5kW 3 Phase Monitored PDU 200 220 230 240V Outlets 42 C13 6 C19 IEC309 16 20A Red 360 415V input 0U TAA PDU3XVN6G20

11.5kW 3-Phase Monitored PDU, 200/220/230/240V Outlets (42 C13, 6 C19), IEC309 16/20A Red, 360-415V input, 0U, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (42) C13; (6) C19
11kW 3 Phase Monitored PDU 220 230V 30 C13 6 C19 IEC 309 16A Red 380 400V Input 3ft Cord 0U Vertical PDU3XVN3G16

11kW 3-Phase Monitored PDU, 220/230V (30 C13 & 6 C19), IEC-309 16A Red, 380/400V Input, 3ft Cord, 0U Vertical

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (30) C13; (6) C19
11kW 3 Phase Monitored PDU 220 230V 30 C13 6 C19 IEC 309 16A Red 380 400V Input 10ft Cord 0U Vertical PDU3XVN10G16

11kW 3-Phase Monitored PDU, 220/230V (30 C13 & 6 C19), IEC-309 16A Red, 380/400V Input, 10ft Cord, 0U Vertical

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (30) C13; (6) C19
11.5kW 3 Phase Metered PDU 240V Outlets 36 C13 9 C19 L22 20P 415V input 6ft Cord 0U Vertical TAA PDU3XMV6L2220

11.5kW 3-Phase Metered PDU, 240V Outlets (36 C13 & 9 C19), L22-20P, 415V input, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-20P
  • Outlet Types: (36) C13; (9) C19
3 Phase Metered PDU 22.2kW 42 220 230V outlets 36 C13 6 C19 IEC309 32A Red 3P+N+E 380 400V input 0u vertical TAA PDU3XMV6G32

3-Phase Metered PDU, 22.2kW, 42 220/230V outlets (36 C13, 6 C19), IEC309 32A Red (3P+N+E) 380/400V input, 0u vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (36) C13; (6) C19
11.5kW 3 Phase Metered PDU 240 220V 36 C13 9 C19 IEC 309 16 20A Red 415 380V Input 6ft Cord 0U Vertical PDU3XMV6G20

11.5kW 3-Phase Metered PDU, 240-220V (36 C13 & 9 C19), IEC-309 16/20A Red, 415-380V Input, 6ft Cord, 0U Vertical

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (36) C13; (9) C19
28.8kW 3 Phase Switched PDU LX Platform Interface 220 230 240V Outlets Touchscreen LCD Hardwire Input 0U TAA PDU3XEVSRHWB

28.8kW 3-Phase Switched PDU, LX Platform Interface, 220/230/240V Outlets (24 C13/6 C19), LCD, Hardwire 380/400/415V Input, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: Hardwire
  • Outlet Types: (24) C13; (6) C19
28 8kw switched pdu 3 phase lx platform 12 c13 12 c19 hardwire 0u taa PDU3XEVSRHWA

28.8kW 3-Phase Switched PDU with LX Platform, 220/230/240V Output, Hardwire, Touchscreen LCD, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: Hardwire
  • Outlet Types: (12) C13; (12) C19
17.3kW 3 Phase Switched PDU LX Platform Interface 240V Outlets Touchscreen LCD NEMA L22 30P 0U TAA PDU3XEVSR6L230B

17.3kW 3-Phase Switched PDU, LX Platform Interface, 240V Outlets (24 C13/6 C19), Touchscreen LCD, NEMA L22-30P 415V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot l22 30p PDU3XEVSR6L2230

17.3kW 3-Phase Switched PDU - LX Platform, 12 C13 & 12 C19 Outlets, L22-30P, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: NEMA L22-30P
  • Outlet Types: (12) C13; (12) C19
27.7kW 3 Phase Switched PDU LX Platform Interface 220 230V Outlets Touchscreen LCD IEC 309 63A Red 0U TAA PDU3XEVSR6G63B

27.7kW 3-Phase Switched PDU, LX Platform Interface, 220/230V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 63A Red 380/400V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G63A

27.7kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 63A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 63A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
25.2kW 3 Phase Switched PDU LX Platform Interface 240V Outlets Touchscreen LCD IEC 309 60A Red 0U TAA PDU3XEVSR6G60B

25.2kW 3-Phase Switched PDU, LX Platform Interface, 240V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 60A Red 415V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G60A

25.2kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 60A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 60A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
22.2kW 3 Phase Switched PDU LX Platform Interface 220 230V Outlets Touchscreen LCD IEC 309 32A Red 0U TAA PDU3XEVSR6G32B

22.2kW 3-Phase Switched PDU, LX Platform Interface, 220/230V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 32A Red 380/400V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G32A

22.2kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 32A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400
  • Plug Type: IEC-309 32A RED (3P+N+E)
  • Outlet Types: (12) C13; (12) C19
17.3kW 3 Phase Switched PDU LX Platform Interface 240V Outlets Touchscreen LCD IEC 309 30A Red 0U TAA PDU3XEVSR6G30B

17.3kW 3-Phase Switched PDU, LX Platform Interface, 240V Outlets (24 C13/6 C19), Touchscreen LCD, IEC 309 30A Red 415V, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: IEC-309 30A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 12 c13 and 12 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G30A

17.3kW 3-Phase Switched PDU - 12 C13 & 12 C19 Outlets, IEC 309 30A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 415
  • Plug Type: Hardwire
  • Outlet Types: (12) C13; (12) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot iec 309 red PDU3XEVSR6G20

11.5kW 3-Phase Switched PDU - 24 C13 & 6 C19 Outlets, IEC 309 16/20A Red, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 42 c13 and 6 c19 monitored 0u 6 foot iec 309 red PDU3XEVN6G20

11.5kW 3-Phase Monitored PDU – LX Platform, 42 C13 & 6 C19 Outlets, IEC 309 16/20A Red, 0U, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 380; 400; 415
  • Plug Type: IEC-309 16/20A RED (3P+N+E)
  • Outlet Types: (42) C13; (6) C19
10kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 L21 30P 6ft Cord 0U Vertical TAA PDU3VSR6L2130

10kW 3-Phase Switched PDU, 200/208/240V Outlets (24 C13, 6 C19), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
14.5kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 Hubbell 50A CS8365C 6ft Cord 0U Vertical TAA PDU3VSR6H50

14.5kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), Hubbell 50A CS8365C, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 IEC 309 30A Blue 6ft Cord 0U Vertical TAA PDU3VSR6G30

10kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), IEC-309 30A Blue, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: IEC-309 30A BLUE (3P+E)
  • Outlet Types: (24) C13; (6) C19
5.7 kW 3 Phase Switched PDU 208V Outlets 21 C13 3 C19 L15 20P 10ft Cord 0U Vertical PDU3VSR10L1520

5.7 kW 3-Phase Switched PDU, 208V Outlets (21 C13 & 3 C19), L15-20P, 10ft Cord, 0U Vertical

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L15-20P
  • Outlet Types: (21) C13; (3) C19
10kW 3 Phase Switched PDU 200 208 240V Outlets 24 C13 6 C19 L21 30P 6ft Cord 0U Vertical TAA PDU3VS6L2130

10kW 3-Phase Switched PDU, 200/208/240V Outlets (24-C13, 6-C19), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Monitored PDU 200 208 240V Outlets 42 C13 6 C19 L21 30P 6ft Cord 0U Vertical TAA PDU3VN6L2130B

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13, 6 C19), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (42) C13; (6) C19
8.6kW 3 Phase Monitored PDU 208 120V Outlets 36 C13 6 C19 3 5 15 20R L21 30P 6ft Cord 0U Vertical TAA PDU3VN6L2130

8.6kW 3-Phase Monitored PDU, 208/120V Outlets (36 C13, 6 C19, 3 5-15/20R), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-30P
  • Outlet Types: (3) 5-15/20R; (36) C13; (6) C19
10kW 3 Phase Monitored PDU 200 208 240V Outlets 42 C13 6 C19 IEC 309 30A Blue 6ft Cord 0U Vertical TAA PDU3VN6G30B

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42-C13, 6-C19), IEC-309 30A Blue, 6ft Cord, 0U Vertical, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: IEC-309 30A BLUE (3P+E)
  • Outlet Types: (42) C13; (6) C19
10kW 3 Phase Monitored PDU 200 208 240V Outlets 42 C13 6 C19 IEC 309 30A Blue 3ft Cord 0U Vertical TAA PDU3VN3G30

10kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), IEC-309 30A Blue, 3 ft. Cord, 0U Vertical, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: IEC-309 30A BLUE (3P+E)
  • Outlet Types: (42) C13; (6) C19
5.7kW 3 Phase Monitored PDU 120V Outlets 36 5 15 20R L21 20P 10ft Cord 0U Vertical TAA PDU3VN10L2120LV

5.7kW 3-Phase Monitored PDU, 120V Outlets (36 5-15/20R), L21-20P, 10ft Cord, 0U Vertical, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-20P
  • Outlet Types: (36) 5-15/20R
14.5kW 3 Phase Monitored PDU 200 208 240V Outlets 42 C13 6 C19 Hubbell 50A CS8365C 10ft Cord 0U Vertical TAA PDU3VN10H50

14.5kW 3-Phase Monitored PDU, 200/208/240V Outlets (42 C13 & 6 C19), Hubbell 50A CS8365C, 10 ft. Cord, 0U Vertical, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 200; 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (42) C13; (6) C19
3 Phase Metered PDU 8.6 kW 45 208V outlets 36 C13 9 C19 6 ft NEMA L21 30P input connection TAA Compliant PDU3MV6L2130A

3-Phase Metered PDU, 8.6 kW, 45 208V outlets (36 C13, 9 C19), 6 ft NEMA L21-30P input connection, TAA Compliant

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-30P
  • Outlet Types: (36) C13; (9) C19
8.6kW 3 Phase Metered PDU 208 120V Outlets 36 C13 6 C19 6 5 15 20R L21 30P 6ft Cord 0U Vertical TAA PDU3MV6L2130

8.6kW 3-Phase Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), L21-30P, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-30P
  • Outlet Types: (6) 5-15/20R; (36) C13; (6) C19
5.7kW 3 Phase Metered PDU 120V Outlets 42 5 15 20R L21 20P 6ft Cord 0U Vertical TAA PDU3MV6L2120LV

5.7kW 3-Phase Metered PDU, 120V Outlets (42 5-15/20R), L21-20P, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-20P
  • Outlet Types: (42) 5-15/20R
5.7kW 3 Phase Metered PDU 208 120V Outlets 21 5 15 20R 6 L6 20R L21 20P 6ft Cord 0U Vertical TAA PDU3MV6L2120B

5.7kW 3-Phase Metered PDU, 208/120V Outlets (21 5-15/20R, 6 L6-20R), L21-20P, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-20P
  • Outlet Types: (21) 5-15/20R; (6) L6-20R
5.7kW 3 Phase Metered PDU 208 120V Outlets 36 C13 6 C19 6 5 15 20R L21 20P 6ft Cord 0U Vertical TAA PDU3MV6L2120

5.7kW 3-Phase Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), L21-20P, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-20P
  • Outlet Types: (6) 5-15/20R; (36) C13; (6) C19
14.4kW 3 Phase Metered PDU 208V Outlets 36 C13 6 C19 3 L6 30R Hubbell 50A CS8365C 6ft Cord 0U Vertical TAA PDU3MV6H50A

14.4kW 3-Phase Metered PDU, 208V Outlets (36 C13, 6 C19, 3 L6-30R) Hubbell 50A CS8365C, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (36) C13; (6) C19; (3) L6-30R
12.6kW 3 Phase Metered PDU 208V Outlets 36 C13 9 C19 Hubbell 50A CS8365C 6ft Cord 0U Vertical TAA PDU3MV6H50

12.6kW 3-Phase Metered PDU, 208V Outlets (36 C13 & 9 C19) Hubbell 50A CS8365C, 6ft Cord, 0U Vertical, TAA

  • Type: Metered
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (36) C13; (9) C19
10kW 3 Phase Switched PDU with LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L21 30P 0U TAA PDU3EVSR6L2130

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L21-30P, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot l21 20p receptical PDU3EVSR6L2120

6.7kW 3-Phase Switched PDU - LX Platform, 24 C13 & 6 C19 Outlets, L21-20P, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-20P
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU with LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L15 30P 0U TAA PDU3EVSR6L1530

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L15-30P, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot l15 20p receptical PDU3EVSR6L1520

6.7kW 3-Phase Switched PDU - LX Platform, 24 C13 & 6 C19 Outlets, L15-20P, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-20P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu 6 c13 and 12 c19 switched 0u 6 foot hubbell PDU3EVSR6H50A

14.4kW 3-Phase Switched PDU - 6 C13 & 12 C19 Outlets, Hubbell 50A CS8365C, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (6) C13; (12) C19
14.5kW 3 Phase Switched PDU with LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD Hubbell CS8365C 0U TAA PDU3EVSR6H50

14.5kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, Hubbell CS8365C, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 6 c13 and 12 c19 switched 0u 6 foot iec 309 60a PDU3EVSR6G60A

16.2kW 3-Phase Switched PDU - 6 C13 & 12 C19 Outlets, IEC 309 60A Blue, 0U, Outlet Monitoring, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (6) C13; (12) C19
10kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD IEC 309 60A Blue 6 foot Cord 0U TAA PDU3EVSR6G60

14.5kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, IEC 309 60A Blue, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L21 30 Plug 10 foot Cord 0U TAA PDU3EVSR10L2130

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L2130P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD NEMA L15 30 Plug 10 foot Cord 0U TAA PDU3EVSR10L1530

10kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, NEMA L15-30P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-30P
  • Outlet Types: (24) C13; (6) C19
14.5kW 3 Phase Switched PDU LX Platform Interface 200/208/240V Outlets 24 C13 6 C19 Touchscreen LCD 10 foot Cord 0U TAA PDU3EVSR10H50

14.5kW 3-Phase Switched PDU, LX Interface, 208/240V Outlets (24 C13/6 C19), LCD, Hubbell CS8365C, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
3 phase pdu monitored vertical 0u twenty four c13 six c19 to l21 30p PDU3EVS6L2130

10kW 3-Phase PDU, Vertical, Switched, 0U, 24 IEC C13, 6 IEC C19 to L21-30P - 6 ft. Cord, LX Platform, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu to 24 c13 and 6 c19 switched 0u 6 foot l21 20p PDU3EVS6L2120

6.7kW 3-Phase Switched PDU - LX Platform, 24 C13 & 6 C19 Outlets, L21-20P Plug, 6 ft. Cord, 0U, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-20P
  • Outlet Types: (24) C13; (6) C19
3 phase pdu switched 0u twenty four c13 six c19 to hubbell 50A CS8365C PDU3EVS6H50

14.5kW 3-Phase PDU, Vertical, Switched, 0U, 24 IEC C13, 6 IEC C19 to Hubbell 50A CS8365C - 6 ft. Cord, TAA

  • Type: Switched
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (24) C13; (6) C19
10kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD L21 30P 0U TAA PDU3EVN6L2130B

10kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, NEMA L21-30P, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (42) C13; (6) C19
8.6kW 3 Phase Monitored PDU LX Platform Interface 208/120V Outlets 36 C13 6 C19 3 5 15/20R Touchscreen LCD L21 30P 0U TAA PDU3EVN6L2130

8.6kW 3-Phase Monitored PDU, LX Interface, 208/120V Outlets (36 C13/6 C19/3 5-15/20R), LCD, NEMA L21-30P, 1.8m/6 ft. Cord, 0U 1.8m/70in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-30P
  • Outlet Types: (3) 5-15/20R; (36) C13; (6) C19
3 phase pdu monitored vertical 0u thirty six c13 six c19 three 5 15 20 r PDU3EVN6L2120

5.8kW 3-Phase PDU, Vertical, Monitored, 0U with 36 IEC C13, 6 C19, 3 5-15/20R Plug Sockets - L21-20P Input

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-20P
  • Outlet Types: (3) 5-15/20R; (36) C13; (6) C19
10kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD L15 30P 0U TAA PDU3EVN6L1530B

10kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, NEMA L15-30P, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-30P
  • Outlet Types: (42) C13; (6) C19
three phase pdu monitored 42 c13 6 c19 l 15 20p 0u PDU3EVN6L1520

6.6kW 3-Phase Monitored PDU – LX Platform, 42 C13 & 6 C19 Outlets (208/240V), L15-20P Input, 0U, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-20P
  • Outlet Types: (42) C13; (6) C19
three phase pdu monitored 30 c13 12 c19 hubbell 0u PDU3EVN6H50BA

14.5kW 3-Phase Monitored PDU - LX Platform, 30 C13 & 12 C19 Outlets (208/240V), Hubbell CS8365C, 0U, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (30) C13; (12) C19
14.5kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD Hubbell CS8365C 0U TAA PDU3EVN6H50B

14.5kW 3-Phase Monitored PDU LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, Hubbell CS8365C, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (42) C13; (6) C19
18 7kw 3 phase monitored pdu lx platform interface 36 c13 iec 309 60a blue 0u taa PDU3EVN6G60C

18.7kW 3-Phase Monitored PDU with LX Platform, 208/240V Output (36 C13), IEC 309 60A Blue, 0U, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (36) C13
14.5kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD IEC 309 60A Blue 0U TAA PDU3EVN6G60B

14.5kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, IEC-309 60A Blue, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (42) C13; (6) C19
10kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD IEC 309 30A Blue 0U TAA PDU3EVN6G30B

10kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, IEC-309 30A Blue, 1.8m/6 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: IEC-309 30A BLUE (3P+E)
  • Outlet Types: (42) C13; (6) C19
10kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD L21 30P Plug 3 foot Cord 0U TAA PDU3EVN3L2130B

10kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, NEMA L21-30P, 1m/3 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (42) C13; (6) C19
10kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD L21 30P Plug 10 foot Cord 0U TAA PDU3EVN10L2130B

10kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, NEMA L21-30P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L21-30P
  • Outlet Types: (42) C13; (6) C19
8.6kW 3 Phase Monitored PDU LX Platform Interface 208/120V Outlets 36 C13 6 C19 3 5 15/20R Touchscreen LCD 10 foot Cord 0U TAA PDU3EVN10L2130

8.6kW 3-Phase Monitored PDU, LX Interface, 208/120V Outlets (36 C13/6 C19/3 5-15/20R), LCD, NEMA L21-30P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208
  • Plug Type: NEMA L21-30P
  • Outlet Types: (3) 5-15/20R; (36) C13; (6) C19
10kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD L15 30P Plug 10 foot Cord 0U TAA PDU3EVN10L1530B

10kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, NEMA L15-30P, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: NEMA L15-30P
  • Outlet Types: (42) C13; (6) C19
14.5kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD Hubbell CS8365C Plug 10 foot Cord 0U TAA PDU3EVN10H50B

14.5kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, Hubbell CS8365C, 3m/10 ft. Cord, 0U 1.8m/70 in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: HUBBELL CS8365C 50A
  • Outlet Types: (42) C13; (6) C19
14.5kW 3 Phase Monitored PDU LX Platform Interface 200/208/240V Outlets 42 C13 6 C19 Touchscreen LCD IEC 309 60A Blue Plug 10 foot Cord 0U TAA PDU3EVN10G60B

14.5kW 3-Phase Monitored PDU, LX Interface, 208/240V Outlets (42 C13/6 C19), LCD, IEC 309 60A Blue, 3m/10 ft. Cord, 0U 1.8m/70in. Height, TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 208; 240
  • Plug Type: IEC-309 60A BLUE (3P+E)
  • Outlet Types: (42) C13; (6) C19
17.3kW 3 Phase 208V ATS Monitored PDU IEC 309 60A Inputs 1U Rack Mount TAA PDU360AT6G60

17.3kW 3-Phase 208V ATS/Monitored PDU, 2 IEC 309 60A Inputs, 1U Rack-Mount (0U Outlet Accessory Sold Separately), TAA

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208
  • Plug Type: (2) IEC-309 60A BLUE (3P+E)
  • Outlet Types: C13; C19
8.6kW 3 Phase 208V Monitored Rack ATS 1U 2 L21 30P 6 ft Cords Vertical PDU required Sold Separately PDU330AT6L2130

8.6kW 3-Phase 208V Monitored Rack ATS, 1U, 2 L21-30P, 6 ft. Cords, (Vertical PDU also required, Sold Separately)

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208
  • Plug Type: (2) NEMA L21-30P
  • Outlet Types: C13; C19
8.6kW 208V 3 Phase Monitored Rack ATS 1U 2 L15 30P 6 ft Cords Vertical PDU required Sold separately PDU330AT6L1530

8.6kW 208V 3-Phase Monitored Rack ATS, 1U, 2 L15-30P, 6 ft. Cords, (Vertical PDU also required, Sold separately)

  • Type: Monitored
  • Phase: 3-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208
  • Plug Type: (2) NEMA L15-30P
  • Outlet Types: C13; C19
2.9kW Single Phase Basic PDU 120V Outlets 24 5 15R L5 30P 15ft Cord 1U Rack Mount PDU2430

2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-30P
  • Outlet Types: (24) 5-15R
1 4kw mini pdu single phase switched lx platform 2 5 15r 6 ft 0u taa PDU15NETLX

1.4kW 100/120/127V Single-Phase Switched Mini PDU – LX Platform Interface, 6 ft. Cord, 0U, TAA

  • Type: Switched
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (2) 5-15R
2.4kW Single Phase Basic PDU 120V Outlets 14 5 15 20R L5 20P 15ft Cord 0U Vertical PDU1420T

2.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-20P
  • Outlet Types: (14) 5-15/20R
1.8kW Single Phase Basic PDU 120V Outlets 14 5 15R 5 15P 15ft Cord 0U Vertical PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 0U Vertical

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Vertical (0U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (14) 5-15R
1.6 3.8kW Single Phase Basic PDU 100 240V Outlets 12 C13 2 C19 C20 16A Inlet 1U Rack Mount PDU12IEC

1.6/3.8kW Single-Phase 100–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127; 200; 208; 220; 230; 240
  • Plug Type: IEC-320 C20
  • Outlet Types: (12) C13; (2) C19
4.8 5.8kW Single Phase Basic PDU 200 240V Outlets 16 C13 4 C19 L6 30P 15ft Cord 1U Rack Mount PDU1230

4.8/5.8kW Single-Phase 200/208/240V Basic PDU, 20 Outlets (16 C13 & 4 C19), NEMA L6-30P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 240
  • Plug Type: NEMA L6-30P
  • Outlet Types: (16) C13; (4) C19
2.4kW Single Phase Basic PDU 120V Outlets 13 5 15 20R L5 20P 15ft Cord 1U Rack Mount PDU1220T

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA L5-20P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA L5-20P
  • Outlet Types: (13) 5-15/20R
2.4kW Single Phase Basic PDU 120V Outlets 13 5 15 20R 5 20P 15ft Cord 1U Rack Mount PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P
  • Outlet Types: (13) 5-15/20R
1.8kW Single Phase Basic PDU 120V Outlets 13 5 15R 5 15P 15ft Cord 1U Rack Mount PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount

  • Type: Basic
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (13) 5-15R