Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com
Products | Tripp Lite

Runtimes for SVX30KM1P2B

Estimated Runtime with Included Batteries

Total Load (Watts):
Estimated Runtime:
1 hour 48 minutes

Extended Runtimes with Optional Battery Packs

Battery Pack Qty. Est. Runtime (HH:MM)
SVXBM 1 2:56
SVXBM 2 4:05
SVXBM 3 5:17
BP480V200 1 6:51
BP480V300 1 9:59
BP480V370 1 12:58
BP480V400 1 13:22
BP480V500 1 18:18
BP480V370 2 26:05
BP480V370 3 38:28
Total Load Calculator | Tripp Lite

Make sure that the UPS can handle the total electrical load of the equipment that you want to connect to it. You can use our Load Calculator to determine your total load, and then choose a UPS with an Output Watt Capacity 20-25% higher than that total.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.