Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

The Incredible Shrinking UPS

Short on space in your data center? Tripp Lite's new SmartOnline S3M Series 3-Phase UPS systems deliver full-sized power from an incredibly small footprint.
  3phase ups S3M series ups system three phase ups systems
208V Systems
SUT SERIES S3M SERIES SV SERIES
CAPACITY 20-60kVA 10-100kVA 20-140kVA
NOMINAL INPUT VOLTAGE 208/220V (Ph-Ph), 120/127V (Ph-N) 208/220V (Ph-Ph), 120/127V (Ph-N) 208/220V (Ph-Ph), 120/127V (Ph-N)
BENEFITS Advanced high efficiency power protection for installations that may require N+N redundancy Market leading efficiency and footprint, Energy Star 2.0, PF1, N+N up to 6, dual AC input and backfeed standard Scalable in 20kVA increments and fault-tolerant power protection that expands with your business or data center, lowest Mean Time to Repair (MTTR)
APPLICATIONS Small and medium installations, dedicated IT space, and mixed-use buildings with ≤ 80 kW in IT load Small and medium IT installations where efficiency, space and reliability are key requirements. Installations with IT power loads ≤ 600k kW Small and medium data centers, light industrial, and large corporate networks with loads of ≤ 400 kW in IT load or 33 IT racks with 12kW/rack
INDUSTRIES Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare
Features  
FORMAT Compact Tower Very Compact Tower Rack-based architecture from 30U to 42U
LOCAL AND REMOTE MANAGEMENT OPTIONS LCD control panel
Optional SNMP Network Monitoring (WEBCARDLX)
Large touchscreen LCD, multi-language.
Optional SNMP Network Interface (WEBCARDLXMINI)
Large LCD control panel
SNMP Network Monitoring (WEBCARDLX) included
EFFICIENCY AND OUTPUT POWER FACTOR Unity Power Factor
93%
Up to 98% efficiency in Eco mode
Unity Power Factor
Up to 94%
Up to 98% efficiency in Eco mode
0,9 Power Factor
Up to 92%
Up to 99% efficiency in Eco mode
PARALLELABILITY Up to 4 for power and N+N redundancy Up to 6 for power and N+N redundancy Modular and scalable power up to 140kVA
BATTERY & RUNTIME OPTIONS Space-saving internal batteries and external battery cabinets for extended runtimes Space-saving internal batteries and external battery cabinets for extended runtimes Internal battery modules or external matching and non-matching battery cabinets for extended runtimes
PRODUCT SERVICE OPTIONS See Services tab See Services tab See Services tab
  View SUT Series View S3M Series View SV Series
  three-phase ups ups 3 phase output ups three phase customized 3 phase ups system
400V Systems
SVTX SERIES SUTX SERIES S3MX SERIES SVX SERIES
CAPACITY 10, 20 & 30kVA 20 & 40kVA 30-200kVA 30-210kVA
NOMINAL INPUT VOLTAGE 380/400/415V (Ph-Ph), 220/230/240V (Ph-N) 380/400/415V (Ph-Ph), 220/230/240V (Ph-N) 380/400/415V (Ph-Ph), 220/230/240V (Ph-N) 380/400/415V (Ph-Ph), 220/230/240V (Ph-N)
BENEFITS Cost-effective power protection for small applications and with small footprint Advanced high efficiency power protection for installations that may require N+N redundancy Best value high-performance power protection with best-in-class footprint for reduced cost of ownership Scalable in 30kVA increments and fault-tolerant power protection that expands with your business or data center, lowest Mean Time to Repair (MTTR)
APPLICATIONS Small business installations, server rooms and closets Small and medium installations, dedicated IT space, and mixed-use buildings with ≤ 80kW in IT load Small and medium data centers, light industrial, and large corporate networks with loads of ≤ 400 kW in IT load or 33 IT racks with 12kW/rack Small and medium data centers, light industrial, and large corporate networks with loads of ≤ 400 kW in IT load or 33 IT racks with 12kW/rack
INDUSTRIES Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare Data centers, IT Centers, Colocation, Education, Financial Institutions, Government, Healthcare
Features  
FORMAT Small tower Compact tower Best-in-class footprint Rack-based architecture from 30U to 42U
LOCAL AND REMOTE MANAGEMENT OPTIONS LCD control panel
Optional SNMP Network Monitoring (WEBCARDLX)
LCD control panel
Optional SNMP Network Monitoring (WEBCARDLX)
Large 10" color touchscreen, 100-200kVA models
Optional SNMP Network Monitoring (WEBCARDLX)
Large LCD control panel
SNMP Network Monitoring (WEBCARDLX) included
EFFICIENCY AND OUTPUT POWER FACTOR 0,9 Power Factor
Up to 92%
Up to 98.8% efficiency in Eco mode
Unity Power Factor
95%
Up to 99% efficiency in Eco mode
0,9 Power Factor
94%
Up to 98% efficiency in Eco Mode
Unity Power Factor
95%
Up to 99% efficiency in Eco Mode
PARALLELABILITY Up to 3 for power, 20-30kVA models Up to 4 for power and N+N redundancy For 30-80kVA up to 3 units for power and N+N redundancy. For 100-200kVA up to 2 units for power and N+N redundancy Modular and scalable power up to 210kVA
BATTERY & RUNTIME OPTIONS Scalable with optional external battery options Space-saving internal batteries External batteries required for select models Internal battery modules or external matching and non-matching battery cabinets for extended runtimes
PRODUCT SERVICE OPTIONS See Services tab See Services tab See Services tab See Services tab
  View SVTX Series View SUTX Series View S3MX Series View SVX Series
 
480V
600V
  UPS + TRANSFORMER TRANSFORMER ONLY UPS + TRANSFORMER TRANSFORMER ONLY
  ups plus transformer ups plus transformer transformer only transformer only ups plus transformer transformer only
  208V UPS + 480V Input Isolation Transformer 
(Delta/Wye)
208V UPS + 480V Input/Output Transformer

480/208V Input Isolation Transformer 
(Delta/Wye)
480V Input/Output Transformer 
(Delta/Wye, Wye/Wye)
208V UPS + 600V Input Isolation Transformer 
(Delta/Wye)
600/208V Input Isolation Transformer 
(Delta/Wye)
UPS capacity
20 kVA
S3M20K-20K4T
S3M20K3B UPS System
S3MT‐20K480V Input Transformer
  S3MT‐20K480V
20K 480V Input Transformer
(Delta/Wye)
     
25 kVA S3M25K‐30K4T
S3M25K UPS System
S3MT‐30K480V Input Transformer
         
30 kVA S3M30K‐30K4T
S3M30K UPS System
S3MT‐30K480V Input Transformer
S3M30K‐30KWR4T
S3M30K UPS System
S3MT‐30KWR480V Input/Output Transformer
S3MT‐30K480V
30K 480V Input Transformer
(Delta/Wye)
S3MT‐30KWR480V
30K 480V Input/Output Transformer
   
50 kVA S3M50K‐60K4T
S3M50K UPS System
S3MT‐60K480V Input Transformer
S3M50K‐60KWR4T
S3M50K UPS System
S3MT‐60KWR480V Input/Output Transformer
    S3M50K‐60K6T
S3M50K UPS System
S3MT‐60K600V Input Transformer
 
60 kVA S3M60K‐60K4T
S3M60K UPS System
S3MT‐60K480V Input Transformer
S3M60K‐60KWR4T
S3M60K UPS System
S3MT‐60KWR480V Input/Output Transformer
S3MT‐60K480V
60K 480V Input Transformer
(Delta/Wye)
S3MT‐60KWR480V
60K 480V Input/Output Transformer
S3M60K‐60K6T
S3M60K UPS System
S3MT‐60K600V Input Transformer
S3MT‐60K600V
60K 600V Input Transformer
(Delta/Wye)
80 kVA S3M80K‐100K4T
S3M80K UPS System
S3MT‐100K480V Input Transformer
S3M80K‐100KWR4T
S3M80K UPS System
S3MT‐100KWR480V Input/Output Transformer
    S3M80K‐100K6T
S3M80K UPS System
S3MT‐100K600V Input Transformer
 
100 kVA S3M100K‐100K4T
S3M100K UPS System
S3MT‐100K480V Input Transformer
S3M100K‐100KWR4T
S3M100K UPS System
S3MT‐100KWR480V Input/Output Transformer
S3MT‐100K480V
100K 480V Input Transformer
(Delta/Wye)
S3MT‐100KWR480V
100K 480V Input/Output Transformer
S3M100K‐100K6T
S3M100K UPS System
S3MT‐100K600V Input Transformer
S3MT‐100K600V
60K 600V Input Transformer
(Delta/Wye)

Find related products for your 3-phase UPS system


Battery Bus:
± V DC
UPS Poles:
loading gif

V System Related Products for UPS System

Load (Watts)
Runtime (HH:MM):
Min
Max
Battery Pack Qty. Est. Runtime (HH:MM)
loading gif
Part Number Description

* Parallel Tie Cabinets allow you to safely parallel two equal kVA UPS units for capacity (non-redundant) mode configuration. Paralleling for capacity combines the outputs of two equal kVA UPS system to support twice the IT equipment load.

Hardware
WEBCARDLX

Model Number: WEBCARDLX WEBCARDLXMINI    Pre-Installed Optional
Monitor and control a UPS system or PDU over your network using an SNMP network management platform, web browser, SSH or Telnet.

Software
PowerAlert logo

Whether you're managing a single UPS or an entire network of devices, PowerAlert helps you get the job done.

Learn More
Part Number Description
MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
MODBUSCARDSV Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems

Tripp Lite's optional EnviroSense2 (E2) Environmental Sensor Modules work with LX Platform devices, allowing you to remotely monitor conditions in network environments. (Requires WEBCARDLX.)

Part Number Description
E2MT Monitors ambient temperature conditions
E2MTDO Monitors ambient temperature conditions and enables remote control of peripherals, including beacons and alarm signals
E2MTHDI Monitors ambient temperature and humidity, as well as contact closure status of alarm, security and telecom products
E2SLD Leak detection sensor works with compatible UPS or PDU to detect leakage of water or other electrically conductive fluid (requires E2MTHDI)
SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors (requires E2MTHDI)

Find resources for your 3-phase UPS system

Resources for UPS System

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.