Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042U-WF2-6C
British-style gang frame accepts up to 4 compatible 6C-type modules for terminating premise data (Ethernet) applications.
- Ideal for completing a data (Ethernet) in-wall wiring installation
- Helps prevent accidental cable damage and hides unattractive wiring
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
U.K. Gang Frame Connects Your In-Wall Data Cable Line
This gang frame for 6C-type insert modules is ideal for terminating your data communications wiring application, including Gigabit Ethernet. The UK-style N042U-WF2-6C also protects electrical and network cables to help prevent accidental damage to your application.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white gang frame measures 86 x 146 millimeters (outer frame) and accepts up to four 25 x 38.5 millimeter 6C-type insert modules. It blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332269553 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a |
Country/Region | UK |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | (4) KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 4 |
Unit Dimensions (hwd / in.) | 5.750 x 3.390 x 0.590 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042U-MB2 | Double-Gang Surface Mounting Box, UK Style, 86 x 147 x 47 mm, White | |
N042U-WHM-S-6C | UK-Style 6C-Type Unloaded Shuttered Module, White |