Part Number: 9PXPPDM2
Converts 208V UPS input to 120V for powering low-voltage AC components and transfers UPS power to utility during UPS maintenance or replacement.
- Converts high-voltage AC output into low voltage for powering low-voltage equipment
- Provides extra protection against power spikes and surges that can damage equipment
- Resettable circuit breakers protect connected equipment from hazardous overloads
- Maintenance bypass allows UPS service or replacement without powering down load
- 3-year limited warranty
Features
208V to 120V Power Distribution Module Converts High-Voltage Input to Low-Voltage Output
The 9PXPPDM2 converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features hardwired input and output for connecting equipment and resettable 30A circuit breakers that protect against overload conditions.
Compatible with Select Eaton 5kVA/6kVA 9PX UPS Systems
The 9PXPPDM2 works with Eaton’s 9PX5K, 9PX6K, 9PX6K-L and 9PX3K3UN 9PX UPS systems. Its front-panel maintenance bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. All connected equipment remains protected against power surges and spikes, even while the UPS system is not present.
Versatile Installation Options
You can mount the 9PXPPDM2 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included joining bracket and hardware.
System Requirements
Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN 9PX UPS systems
Package Includes
- 9PXPPDM2 PowerPass Distribution Module
- (2) Cable glands
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- User’s Guide
Specifications
OVERVIEW
UPC Code | 743172048844 |
Accessory Type | Power Module |
Accessory Class | UPS Accessories |
INPUT
Input Phase | Single-Phase |
UPS Input Connection Type | Hardwire |
Plug Type | Hard-wire |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX6K | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images