Part Number: SRWSHELF4P1U
Robust vented shelf mounts in 1U of rack space to secure a power strip or other device and save space in your data center or server room.
- Cantilevered 1U rack shelf secures non-rack equipment like WAPs and power strips
- Heavy-duty cold-rolled steel construction with maximum load capacity of 50 lbs (22.2 kgs)
- Perforated with square mounting holes for custom device installations using cage nuts
- Vented design maximizes airflow to protect equipment against excessive heat
- Integrated cable management rings eliminate messy and bothersome cable clutter
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332225016 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.91 x 20.27 x 20.27 |
Shipping Weight (lbs.) | 11.46 |
Unit Dimensions (hwd / in.) | 1.700 x 18.900 x 17.830 |
Unit Weight (lbs.) | 11.020 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |