Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042E-WM1-SAT TAA
European-style insert accepts a compatible keystone jack for terminating premise audio/video, voice or data applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- White insert measures 45 x 45 mm for a sleek, professional appearance
- Angled design allows easier installation in crowded spaces without damaging the cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Insert Connects Your In-Wall Audio/Video, Voice or Data Cable Application
This Europe-style insert with unloaded shuttered angled module is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. Just snap a keystone jack, including one used in HDMI, DisplayPort, RCA audio, USB and Cat5e/6/6a applications, into the plate’s cutout for immediate cable connection. Compatible with N042E-WF1 gang frame, the angled module facilitates easy cable installation in tight spaces without excessive bending.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white module is shuttered to resist dust. It measures 45 x 45 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat. Use the icon tab to quickly identify the connected port.
Specifications
OVERVIEW
UPC Code | 037332268914 |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Europe |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | Spring: SUS304; All else: ABS (UL94V-0) |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 1.772 x 1.772 x 0.335 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WF1 | Single-Gang European-Style Gang Frame for Insert Modules, White |