Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power over Ethernet (PoE)

Injectors

Type
  • Power Plug Adapter
  • Passive Cable
  • RJ45 Plug
  • Wall Mount
  • Rackmount
  • Splitter
  • Video Adapter
  • Hub
  • Stand
  • RJ45 Coupler
  • Signal Booster
  • Fiber to Ethernet
  • Feed-Through
  • KVM
  • Pass-Through
  • RJ45 Keystone Jack
  • Extender Kit
  • Surge Protector
  • Receiver
  • PDU Power Cord
  • Cat5/Cat6 Extender Kit
  • Repeater
  • Transceiver
  • Audio Keystone
  • Active Cable
  • Docking Station
  • 3.5mm Stereo Audio Cable
  • Car Charger
  • Charging Station
  • Multi-Device Charger
  • Wall Charger
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Power Strip
  • Portable Charger
  • USB-C to DisplayPort Adapter
  • Keystone
  • Plug in Charger
  • Switch/PDU Combination
  • USB Keystone
  • Unmanaged Switch
  • Audio Coupler
  • USB-C Multiport Adapter
  • Multiport Adapter
  • Transmitter
  • Breakout
  • Managed Switch
  • Adapter
  • USB-C Adapter
  • USB to DVI Adapter
  • Injector
  • Fiber Coupler
  • Mounting Bracket
  • Accessory
  • USB Multiport Adapter
  • Active Optical Cable (AOC)
  • USB-C Multiport Hub
  • Fiber to PoE
  • Extender
  • USB-C to VGA Adapter
  • In-Line Surge Protector
  • USB-C to HDMI Adapter
  • Wireless Charger
  • Endcap
  • Coupler
  • Dropout
  • Elbow
  • Junction
  • Ramp
  • Channel
  • Waterfall
  • Passive
  • Interactive Touchscreen
  • KVM Switch
  • Storage Cart
  • Webcam
  • Mobile TV cart with battery system
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Rechargeable lithium-ion battery system
  • Cable Tray
  • Unmanaged Industrial Ethernet Switch
  • Unmanaged Industrial Fast Ethernet Switch
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Industrial-Grade Switch
  • Passive Fiber TAP
  • Preloaded
  • Ethernet PoE Injector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Thunderbolt 4 Multiport Hub
  • Managed Industrial Gigabit Ethernet Switch
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
  • Managed Industrial Gigabit PoE Ethernet Switch
  • Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
  • Smart Hardened Gigabit Ethernet Switch
  • Smart Hardened Gigabit PoE Ethernet Switch
  • Spine-Leaf
  • PoE Extender
  • Matrix Switch
  • Accessories / Shelf
  • 2-Post Shelf, Rackmount Shelf
  • Sliding Shelf
  • Multimode Media Converter
  • LC Gigabit Multimode Media Converter
  • Server Interface Unit
  • Wallplate Insert
  • USB-C Hard Drive Enclosure
  • Cooling Accessories
  • Unmanaged Industrial Ethernet Switch with EIP QOS
  • USB VGA/AUDIO CABLE KVM SWITCH
  • Portable Power Station
  • Active
  • USB Multiport Dock
  • Surface Mount Box
  • DIN Rail
  • DisplayPort over Cat6 Splitter/Extender Kit
  • DisplayPort to HDMI over Cat6 Splitter/Extender Kit
  • HDMI Over Cat6 Splitter/Extender Kit
  • DisplayPort over Cat6 Receiver with Repeater
  • HDMI Over Cat6 Pigtail Receiver with Repeater
  • Pigtail Video Extender Kit
  • USB-C Charging Cable
  • Laptop Power Cord
  • Power Extension Cord
  • Computer Power Cord
  • Power Cord
  • Video Extender
  • Console KVM Switch
  • Punchdown
  • Magnetic Charger
  • Wireless Charging Pad
  • Charging Pad
  • Wireless Charging Stand
  • Dome Closure
  • Horizontal Closure
  • Fiber Patch Panel
  • Portable Battery Bank with Wireless Magnetic Charging
  • Wireless Extender
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Single-Phase Whip Cable
  • Power Module
  • Cat5/Cat6 Transceiver
  • Parallel Tie Cabinet
  • CATx Network Tester
  • Temperature Sensor
  • Cooling Pad
  • USB-C to Right Angle DisplayPort Adapter
  • Mobile Interactive Touchscreen
  • Wireless Extender Kit
PoE Type
  • Type 4 High-Power (100W, IEEE 802.3bt)
  • Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
  • Type 1 PoE (15.4W, IEEE 802.3af)
  • Type 2 PoE+ (30W, IEEE 802.3at)
loading gif

Need Help Finding Power over Ethernet (PoE) Injectors?

Tripp Lite PoE+ injector uses existing Cat5e/6/6a cable to supply power to a PoE device connected to a non-PoE switch, saving you money by delivering 30W of power + data up to 100 m through existing cabling.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.