Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power over Ethernet (PoE)

Fiber to PoE

Type
  • Power Plug Adapter
  • Passive Cable
  • RJ45 Plug
  • Wall Mount
  • Rackmount
  • Splitter
  • Video Adapter
  • Hub
  • Stand
  • RJ45 Coupler
  • Signal Booster
  • Fiber to Ethernet
  • Feed-Through
  • KVM
  • Pass-Through
  • RJ45 Keystone Jack
  • Extender Kit
  • Surge Protector
  • Receiver
  • PDU Power Cord
  • Cat5/Cat6 Extender Kit
  • Repeater
  • Transceiver
  • Audio Keystone
  • Active Cable
  • Docking Station
  • 3.5mm Stereo Audio Cable
  • Car Charger
  • Charging Station
  • Multi-Device Charger
  • Wall Charger
  • USB-C to DVI Adapter
  • USB-C to HDMI Video Adapter
  • Power Strip
  • Portable Charger
  • USB-C to DisplayPort Adapter
  • Keystone
  • Plug in Charger
  • Switch/PDU Combination
  • USB Keystone
  • Unmanaged Switch
  • Audio Coupler
  • USB-C Multiport Adapter
  • Multiport Adapter
  • Transmitter
  • Breakout
  • Managed Switch
  • Adapter
  • USB-C Adapter
  • USB to DVI Adapter
  • Injector
  • Fiber Coupler
  • Mounting Bracket
  • Accessory
  • USB Multiport Adapter
  • Active Optical Cable (AOC)
  • USB-C Multiport Hub
  • Fiber to PoE
  • Extender
  • USB-C to VGA Adapter
  • In-Line Surge Protector
  • USB-C to HDMI Adapter
  • Wireless Charger
  • Endcap
  • Coupler
  • Dropout
  • Elbow
  • Junction
  • Ramp
  • Channel
  • Waterfall
  • Passive
  • Interactive Touchscreen
  • KVM Switch
  • Storage Cart
  • Webcam
  • Mobile TV cart with battery system
  • Multiport Hub
  • USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
  • Rechargeable lithium-ion battery system
  • Cable Tray
  • Unmanaged Industrial Ethernet Switch
  • Unmanaged Industrial Fast Ethernet Switch
  • Unmanaged Industrial Gigabit Ethernet Switch
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
  • Industrial-Grade Switch
  • Passive Fiber TAP
  • Preloaded
  • Ethernet PoE Injector
  • Industrial Gigabit SFP Transceiver
  • USB-C to DisplayPort Multi-Port Adapter
  • USB-C to HDMI Multi-Port Adapter
  • Thunderbolt 4 Multiport Hub
  • Managed Industrial Gigabit Ethernet Switch
  • Managed Industrial Gigabit Layer 2 Ethernet Switch
  • Managed Industrial Gigabit PoE Ethernet Switch
  • Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
  • Smart Hardened Gigabit Ethernet Switch
  • Smart Hardened Gigabit PoE Ethernet Switch
  • Spine-Leaf
  • PoE Extender
  • Matrix Switch
  • Accessories / Shelf
  • 2-Post Shelf, Rackmount Shelf
  • Sliding Shelf
  • Multimode Media Converter
  • LC Gigabit Multimode Media Converter
  • Server Interface Unit
  • Wallplate Insert
  • USB-C Hard Drive Enclosure
  • Cooling Accessories
  • Unmanaged Industrial Ethernet Switch with EIP QOS
  • USB VGA/AUDIO CABLE KVM SWITCH
  • Portable Power Station
  • Active
  • USB Multiport Dock
  • Surface Mount Box
  • DIN Rail
  • DisplayPort over Cat6 Splitter/Extender Kit
  • DisplayPort to HDMI over Cat6 Splitter/Extender Kit
  • HDMI Over Cat6 Splitter/Extender Kit
  • DisplayPort over Cat6 Receiver with Repeater
  • HDMI Over Cat6 Pigtail Receiver with Repeater
  • Pigtail Video Extender Kit
  • USB-C Charging Cable
  • Laptop Power Cord
  • Power Extension Cord
  • Computer Power Cord
  • Power Cord
  • Video Extender
  • Console KVM Switch
  • Punchdown
  • Magnetic Charger
  • Wireless Charging Pad
  • Charging Pad
  • Wireless Charging Stand
  • Dome Closure
  • Horizontal Closure
  • Fiber Patch Panel
  • Portable Battery Bank with Wireless Magnetic Charging
  • Wireless Extender
  • Cat5/Cat6 Receiver
  • Cat5/Cat6 Transmitter
  • Single-Phase Whip Cable
  • Power Module
  • Cat5/Cat6 Transceiver
  • Parallel Tie Cabinet
  • CATx Network Tester
  • Temperature Sensor
  • Cooling Pad
  • USB-C to Right Angle DisplayPort Adapter
  • Mobile Interactive Touchscreen
  • Wireless Extender Kit
PoE Type
  • Type 4 High-Power (100W, IEEE 802.3bt)
  • Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
  • Type 1 PoE (15.4W, IEEE 802.3af)
  • Type 2 PoE+ (30W, IEEE 802.3at)
loading gif

Need Help Finding Fiber to PoE Adapters?

Tripp Lite PoE+ Fiber Converters extend your copper Gigabit Ethernet network connection -- power (48 VDC) + data (1000 Mbps) -- up to 550 m over SC fiber optic cable with the addition of PoE.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.