Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Switches

Built-in PDU

Form Factor
  • Desktop
  • DIN-Rail
  • Rackmount
  • Surface Mount
  • Tower
  • Vertical
  • Wall-mount
Port Types
  • 10/100/1000 (RJ45)
  • Combo RJ45/SFP
  • Console (RJ45)
  • Dedicated SFP
  • 10/100 (RJ45)
Network Compatibility
  • 480 Mbps
  • 250 Kbps
  • 10 Mbps
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
  • 10 Gbps
  • 25 Gbps
  • 40 Gbps
  • 100 Gbps
  • 400 Gbps
  • 800 Gbps
  • 1000 Mbps
loading gif

Need Help Finding Built-In PDU Gigabit Ethernet Switches?

Tripp Lite's 16- to 24-port Built-In PDU Gigabit Ethernet Switches combine a network switch with a basic PDU/surge protector in one 1U rack-mount unit. Ideal for monitoring and controlling an LAN and powering equipment in a small-to-medium distributed network.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.