Part Number: N280-05M-BK

- 5M (16.4-ft.) Black 24AWG SFP+ High Speed Passive Copper 10Gbps Cable
- Fully compliant to MSA SFF-8431 specification
- Equivalent to Cisco SFP-H10GB-CU5M
- Low Cost alternative to Fiber Optic
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 5M (16.4-ft.) Black 24Awg SFP+ High Speed Passive Copper 10Gbps Cable
- Fully compliant to MSA SFF-8431 specification
- Equivalent to Cisco SFP-H10GB-CU5M (See the Support tab on this web page for additional cross references)
- Use in 10Gbps Ethernet and Fibre Channel applications
- 100ohm Twinaxial cable, Diecast metal shells, pull-to-release latching
- Support for 1x, 2x, 4x and 8x Fiber Channel data rates
- Hot-Pluggable SFP 20PIN footprint
- Low power consumption
System Requirements
QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME
EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO
CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
CISCO NEXUS *
CISCO CATALYST *
CISCO CATALYST 3750x
CISCO CATALYST 2960
CISCO CATALYST 3500
CISCO CATALYST 3550
CISCO NEXUS 5010
ARISTA 70505-64
QUANTA T3048
EXTREME X250E
JUNIPER EX3200
NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE
Package Includes
- 5M (16.4-ft.) Black 24Awg SFP+ High Speed Passive Copper 10Gbps Cable
Specifications
OVERVIEW
UPC Code | 037332178190 |
Cable Type | Passive |
Compatible Brand | Arista; Broadcom; Cisco; Dell; EMC; Emulex; Extreme; Finisar; IBM; Juniper; QLogic; Voltaire |
CONNECTIONS
Side A - Connector 1 | SFP+ (MALE) |
Side B - Connector 1 | SFP+ (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 6.0mm |
Wire Gauge (AWG) | 24 |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.8 |
Minimum Bend Radius | 35mm |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 0.73 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Compatibility | 10 Gbps |
IEEE Standards Supported | 802.3BA |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images